2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

191199 YSR-10-10-C

표 확장
KO
1/5
Part Number
TNR
Type
TYP
Nut position
STM [mm]
Piston rod position
SP
나사산
D1
D2 [mm]
D3 [mm]
D4 [mm]
L1 [mm]
L2 [mm]
L3 [mm]
L4 [mm]
L5 [mm]
플랫 전체 폭
SW1 [mm]
중량
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
1
2
3
4
5
6
7
8
9
10
540060
YSR-4-4-C
0
run out
M6x0.5
2.000
3.500
5.300
28.500
18.500
8.300
4.000
4.300
8.000
0.005
4052568178376
Yes
Yes
7439-92-1
3ff144dd-e042-4e70-89d1-f77cd0da6999
05.03.2025
158981
YSR-5-5-C
0
run out
M8x1
2.500
4.700
6.700
29.000
19.000
10.800
5.500
5.800
10.000
0.008
4052568071462
Yes
Yes
7439-92-1
3ff144dd-e042-4e70-89d1-f77cd0da6999
05.03.2025
160272
YSR-7-5-C
0
run out
M10x1
3.000
6.000
8.600
34.000
23.000
12.300
7.000
7.300
13.000
0.016
4052568012205
Yes
Yes
7439-92-1
3ff144dd-e042-4e70-89d1-f77cd0da6999
05.03.2025
34571
YSR-8-8-C
0
run out
M12x1
3.500
8.000
10.400
46.000
33.000
16.300
8.000
8.300
15.000
0.032
4052568010027
Yes
Yes
7439-92-1
3ff144dd-e042-4e70-89d1-f77cd0da6999
05.03.2025
191199
YSR-10-10-C
0
run out
M14x1
5.000
10.000
12.400
55.000
42.000
20.500
10.000
10.500
17.000
0.051
4052568150518
Yes
Yes
7439-92-1
3ff144dd-e042-4e70-89d1-f77cd0da6999
05.03.2025
34572
YSR-12-12-C
0
run out
M16x1
5.000
12.000
14.500
64.000
51.000
24.500
12.000
12.500
19.000
0.074
4052568010034
Yes
Yes
7439-92-1
3ff144dd-e042-4e70-89d1-f77cd0da6999
05.03.2025
34573
YSR-16-20-C
0
run out
M22x1.5
8.000
16.000
19.600
86.000
69.000
36.500
16.000
16.500
27.000
0.185
4052568010041
Yes
Yes
7439-92-1
52495ec1-a280-4421-ad92-1908a71bbf2a
05.03.2025
34574
YSR-20-25-C
0
run out
M26x1.5
10.000
20.000
23.800
104.000
87.000
45.500
20.000
20.500
32.000
0.318
4052568010058
Yes
Yes
7439-92-1
65d17c27-66dc-4dd5-9e14-32bf8504c96e
05.03.2025
160273
YSR-25-40-C
0
run out
M30x1.5
12.000
25.000
27.800
152.000
125.000
61.500
20.500
21.500
36.000
0.600
4052568128296
Yes
Yes
7439-92-1
65d17c27-66dc-4dd5-9e14-32bf8504c96e
05.03.2025
160274
YSR-32-60-C
0
run out
M37x1.5
15.000
32.000
34.800
205.000
179.000
87.000
26.000
27.000
46.000
1.220
4052568128302
Yes
Yes
7439-92-1
65d17c27-66dc-4dd5-9e14-32bf8504c96e
05.03.2025
압축된 표현 표시(10 구성 가능한 제품)
주문번호191199
Shorttext충격 완충기
최근 변경02.05.2025 13:54:11
단위

Classifications

기능별

BYFUNC_DAMPING 감쇠

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

51-01-08-01 충격 흡수장치 (기체역학)
제조업체 이름Festo

ECLASS 10.1

27-29-12-01 충격 흡수장치 (기체역학)
Manufacturer nameFesto

ECLASS 9.1

27-29-12-01 충격 흡수장치 (기체역학)
Manufacturer nameFesto

ECLASS 7.1

27-29-12-01 Shock absorber (pneumatics)
Manufacturer nameFesto

ECLASS 6.2

27-29-12-01 Shock absorber (pneumatics)
Manufacturer nameFesto

ECLASS 6.1

27-29-12-01 Shock absorber (pneumatics)
Manufacturer nameFesto

ECLASS 5.1

27-29-12-01 Shock absober (pneumatics)
Manufacturer's nameFesto

ECLASS 5.0

27-29-12-01 01