2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

22012 DN 40/PN 16 Notch lever ZESA/GESA Gr.1 (DN 25-100)- 14101800001

표 확장
EN
1/5
Article
ARTIKELCODE
Productkey
PRODUKTKEY
Figure
NOTIZFIGUR
DN
NENNWEITE
PN
DRUCKSTUFE
KVS value
KVS
Material
WERKSTOFF
Material inside
WERKSTOFFINNEN
Material washer
WERKSTOFFSCHEIB
Material gasket
WERKSTOFFMAN
Connection
ANSCHLUSS
Form
FORM
Actuator
ANTRIEB
Product range
PRODUKTBEREICH
Series
PRODUKTBR
DESC1
BESCHREIBUNG1
DESC2
BESCHREIBUNG2
1
2
3
4
5
6
7
8
9
10
11
12
2201200401911
14101800001
22012
DN 40
PN 16
91
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Notch lever ZESA/GESA Gr.1 (DN 25-100)
Butterfly valves
012
ARI-ZESA
Butterfly valve with elongated eyelets and notch lever
2201200401914
14101800018
22012
DN 40
PN 16
91
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Notch lever ZESA/GESA Gr.1 (DN 25-100)
Butterfly valves
012
ARI-ZESA
Butterfly valve with elongated eyelets
2201200402911
14101800021
22012
DN 40
PN 16
91
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
elongated eyelets
Straight through
Notch lever ZESA/GESA Gr.1 (DN 25-100)
Butterfly valves
012
ARI-ZESA
Butterfly valve with elongated eyelets
2201200402914
14101800022
22012
DN 40
PN 16
91
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
elongated eyelets
Straight through
Notch lever ZESA/GESA Gr.1 (DN 25-100)
Butterfly valves
012
ARI-ZESA
Butterfly valve with elongated eyelets
2201200501911
14101900001
22012
DN 50
PN 16
172
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Notch lever ZESA/GESA Gr.1 (DN 25-100)
Butterfly valves
012
ARI-ZESA
Butterfly valve with elongated eyelets and notch lever
2201200501914
14101900018
22012
DN 50
PN 16
172
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Notch lever ZESA/GESA Gr.1 (DN 25-100)
Butterfly valves
012
ARI-ZESA
Butterfly valve with elongated eyelets
2201200502911
14101900021
22012
DN 50
PN 16
172
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
elongated eyelets
Straight through
Notch lever ZESA/GESA Gr.1 (DN 25-100)
Butterfly valves
012
ARI-ZESA
Butterfly valve with elongated eyelets
2201200502914
14101900022
22012
DN 50
PN 16
172
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
elongated eyelets
Straight through
Notch lever ZESA/GESA Gr.1 (DN 25-100)
Butterfly valves
012
ARI-ZESA
Butterfly valve with elongated eyelets
2201200651911
14102000001
22012
DN 65
PN 16
299
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Notch lever ZESA/GESA Gr.1 (DN 25-100)
Butterfly valves
012
ARI-ZESA
Butterfly valve with elongated eyelets and notch lever
2201200651914
14102000018
22012
DN 65
PN 16
299
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Notch lever ZESA/GESA Gr.1 (DN 25-100)
Butterfly valves
012
ARI-ZESA
Butterfly valve with elongated eyelets
2201200652911
14102000021
22012
DN 65
PN 16
299
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
elongated eyelets
Straight through
Notch lever ZESA/GESA Gr.1 (DN 25-100)
Butterfly valves
012
ARI-ZESA
Butterfly valve with elongated eyelets
2201200652914
14102000022
22012
DN 65
PN 16
299
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
elongated eyelets
Straight through
Notch lever ZESA/GESA Gr.1 (DN 25-100)
Butterfly valves
012
ARI-ZESA
Butterfly valve with elongated eyelets
압축된 표현 표시(63 제품)
주문번호14101800001
ShorttextARI-Butterfly valves ZESA
최근 변경07.10.2025 06:20:08
단위
키 워드

Classifications

CNS

CNSERPBASE Object Properties

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model
Family categoryOST_PipeAccessory
Family mechanical part typeValveBreaksInto