2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

91803 ITAS-Flaechenelementhalter FEH-I 40 (KLB=4)

표 확장
모든 배송 국가/지역
EN
1/5
article
ARTIKEL
Type / Size
TYPE
Order-No.
BEST
clamping width
KLEMMBREITE [mm]
Advise: Scale of pack quantities
HINWEISVPE
Maintenance interval for the item
WARTUNGSINTVALL
weight
CNSMASSEXACT [kg]
Standard delivery time of the item after receipt of order
CNSSTDDTIME
Registration No. WEEE
WEEE
eClass V 8.0
ECLASS80
custom tariff number
WARENNUMMER
Certificate ROHS (Click Icon)
ROHSWWW
Certificate REACH (Click Icon)
REACHWWW
Info
INFOWWW
1
surface element support
FEH-I 40
91803
4
Purchase only in pack quantities, see catalogue
No Need
0.065
2 Days after reciept of order
DE71223010
23-36-90-90
39235090
Further information on the website RK Rose+Krieger
압축된 표현 표시(1 구성 가능한 제품)
ShorttextAssessories
최근 변경11.03.2025 10:40:35
단위