2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BN 925 3134017 blind rivet Standard countersunk head B 3.2x19.7

표 확장
1/5
Order number
BNARTNR
Order number
BNARTNR1
BNNORM1
BNNORM2
BNNORM3
Material
BNMAT
Surface
BNSURFACE
NRCODE
Diameter
D1 [mm]
Length
L [mm]
Clamping length
KL [mm]
Diameter max.
D2 [mm]
Distance
C [mm]
Head height
K [mm]
Radius max.
R [mm]
7|B 3.2x5.5
8|B 3.2x7.5
9|B 3.2x7.5
10|B 3.2x9
11|B 3.2x9
12|B 3.2x11
13|B 3.2x12.7
14|B 3.2x14.5
15|B 3.2x18
16|B 3.2x19.7
17|B 4x8.5
18|B 4x10
19|B 4x12
20|B 4x13.5
21|B 4x15.5
22|B 4x17
23|B 4x19
24|B 4x22
1366807
300100086
~DIN 7337 B
~ISO 15978
POP®
Rivet: aluminum EN AW 5154 (AlMg3,5) / Mandrel: steel zinc plated
plain
TAPK 42 BS
3.2
5.5
2.7
6.650
0.300
1.200
0.200
3206686
3206686
~DIN 7337 B
~ISO 15978
POP®
Rivet: aluminum EN AW 5154 (AlMg3,5) / Mandrel: steel zinc plated
plain
TAPK 42 BS
3.2
5.5
2.7
6.650
0.300
1.200
0.200
1366815
300100087
~DIN 7337 B
~ISO 15978
POP®
Rivet: aluminum EN AW 5154 (AlMg3,5) / Mandrel: steel zinc plated
plain
TAPK 44 BS
3.2
7.5
4.3
6.650
0.300
1.200
0.200
3206688
3206688
~DIN 7337 B
~ISO 15978
POP®
Rivet: aluminum EN AW 5154 (AlMg3,5) / Mandrel: steel zinc plated
plain
TAPK 44 BS
3.2
7.5
4.3
6.650
0.300
1.200
0.200
1366823
300100088
~DIN 7337 B
~ISO 15978
POP®
Rivet: aluminum EN AW 5154 (AlMg3,5) / Mandrel: steel zinc plated
plain
TAPK 46 BS
3.2
9.0
5.8
6.650
0.300
1.200
0.200
3206689
3206689
~DIN 7337 B
~ISO 15978
POP®
Rivet: aluminum EN AW 5154 (AlMg3,5) / Mandrel: steel zinc plated
plain
TAPK 46 BS
3.2
9.0
5.8
6.650
0.300
1.200
0.200
1366831
300100089
~DIN 7337 B
~ISO 15978
POP®
Rivet: aluminum EN AW 5154 (AlMg3,5) / Mandrel: steel zinc plated
plain
TAPK 48 BS
3.2
11.0
7.4
6.650
0.300
1.200
0.200
1366858
300100090
~DIN 7337 B
~ISO 15978
POP®
Rivet: aluminum EN AW 5154 (AlMg3,5) / Mandrel: steel zinc plated
plain
TAPK 410 BS
3.2
12.7
9
6.650
0.300
1.200
0.200
1480111
300100091
~DIN 7337 B
~ISO 15978
POP®
Rivet: aluminum EN AW 5154 (AlMg3,5) / Mandrel: steel zinc plated
plain
TAPK 412 BS
3.2
14.5
10.6
6.650
0.300
1.200
0.200
3134014
300100092
~DIN 7337 B
~ISO 15978
POP®
Rivet: aluminum EN AW 5154 (AlMg3,5) / Mandrel: steel zinc plated
plain
TAPK 416 BS
3.2
18.0
13.8
6.650
0.300
1.200
0.200
3134017
300100093
~DIN 7337 B
~ISO 15978
POP®
Rivet: aluminum EN AW 5154 (AlMg3,5) / Mandrel: steel zinc plated
plain
TAPK 418 BS
3.2
19.7
15.4
6.650
0.300
1.200
0.200
1366874
300100095
~DIN 7337 B
~ISO 15978
POP®
Rivet: aluminum EN AW 5154 (AlMg3,5) / Mandrel: steel zinc plated
plain
TAPK 54 BS
4.0
8.5
4.5
8.050
0.300
1.600
0.300
1366882
300100096
~DIN 7337 B
~ISO 15978
POP®
Rivet: aluminum EN AW 5154 (AlMg3,5) / Mandrel: steel zinc plated
plain
TAPK 56 BS
4.0
10.0
6.1
8.050
0.300
1.600
0.300
1366890
300100097
~DIN 7337 B
~ISO 15978
POP®
Rivet: aluminum EN AW 5154 (AlMg3,5) / Mandrel: steel zinc plated
plain
TAPK 58 BS
4.0
12.0
7.7
8.050
0.300
1.600
0.300
1366904
300100098
~DIN 7337 B
~ISO 15978
POP®
Rivet: aluminum EN AW 5154 (AlMg3,5) / Mandrel: steel zinc plated
plain
TAPK 510 BS
4.0
13.5
9.3
8.050
0.300
1.600
0.300
3134193
300100099
~DIN 7337 B
~ISO 15978
POP®
Rivet: aluminum EN AW 5154 (AlMg3,5) / Mandrel: steel zinc plated
plain
TAPK 512 BS
4.0
15.5
10.9
8.050
0.300
1.600
0.300
3134195
300100100
~DIN 7337 B
~ISO 15978
POP®
Rivet: aluminum EN AW 5154 (AlMg3,5) / Mandrel: steel zinc plated
plain
TAPK 514 BS
4.0
17.0
12.4
8.050
0.300
1.600
0.300
3134197
300100101
~DIN 7337 B
~ISO 15978
POP®
Rivet: aluminum EN AW 5154 (AlMg3,5) / Mandrel: steel zinc plated
plain
TAPK 516 BS
4.0
19.0
14
8.050
0.300
1.600
0.300
3134200
3134200
~DIN 7337 B
~ISO 15978
POP®
Rivet: aluminum EN AW 5154 (AlMg3,5) / Mandrel: steel zinc plated
plain
TAPK 520 BS
4.0
22.0
17
8.050
0.300
1.600
0.300
압축된 표현 표시(33 구성 가능한 제품)
주문번호3134017
ShorttextBlind rivets Standard, countersunk head (POP® TAPK BS; ~DIN 7337 B; ~ISO 15978), aluminum, plain
최근 변경30.06.2025 15:08:39
단위

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-12-04-02 블라인드 리벳

ECLASS 13.0

23-12-04-02 블라인드 리벳

ECLASS 5.1

23-12-04-02 Blind rivet

ECLASS 5.0

23-12-04-02 02

ETIM 10.0

EC002339 Blind rivet

ETIM 9.0

EC002339 Blind rivet

ETIM 8.0

EC002339 Blind rivet

ETIM 7.0

EC002339 Blind rivet

Standards

DIN-7x-73x-DIN 7337 DIN 7337