필터
3D Search
2D 검색
색상
카탈로그
비교
KO
KR
2D 검색
Sketch the part you are looking for or have a photo described in text form
스케치 검색
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
여기에 파일 저장
또는
파일 선택
클릭 & 붙여넣기
지원되는 파일 형식:
.PNG, .JPG, .JPEG, .WEBP
...
WAGO
PG 10 - Transformer terminal blocks
Series 711
711-182 to 711-190 - Compact transformer terminal block with marker slot for WTB markers
WAGO
...
Series 711
711-182 to 711-190 - Compact transformer terminal block with marker slot for WTB markers
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
711-185
Vertical Mode
표 확장
모든 배송 국가/지역
기본 카탈로그 언어
EN
Reset filters
Item-No.
BESTNR
WAGO eShop
INFODE
WAGO eShop
INFOEN
Cross section
QUERSCHNITT1 [mm²]
Cross section
QUERSCHNITT2 [AWG]
Strip length
ABISOLIERLAENGE [mm]
Measured voltage
SPANNUNG [V]
Rated impulse voltage
BEMESSSTOSSSPG [kV]
Pollution degree
VERSCHMUTZGRAD
Current intensity
STROM [A]
No. of poles
P
Height
HOEHE [mm]
Width
BREITE [mm]
Depth
TIEFE [mm]
Number of connection points
ANZAHLKLEMMSTEL
Number of potentials
ANZAHLPOTENTIAL
Color
FARBE
1
2
3
4
5
6
7
8
9
711-182
Info DE
Info EN
0.08 - 4
28 - 12
9 - 10
800
8
3
25
2
35.00
15.00
23.50
2
2
orange
711-183
Info DE
Info EN
0.08 - 4
28 - 12
9 - 10
800
8
3
25
3
35.00
22.50
23.50
3
3
orange
711-184
Info DE
Info EN
0.08 - 4
28 - 12
9 - 10
800
8
3
25
4
35.00
30.00
23.50
4
4
orange
711-185
Info DE
Info EN
0.08 - 4
28 - 12
9 - 10
800
8
3
25
5
35.00
37.50
23.50
5
5
orange
711-186
Info DE
Info EN
0.08 - 4
28 - 12
9 - 10
800
8
3
25
6
35.00
45.00
23.50
6
6
orange
711-187
Info DE
Info EN
0.08 - 4
28 - 12
9 - 10
800
8
3
25
7
35.00
52.50
23.50
7
7
orange
711-188
Info DE
Info EN
0.08 - 4
28 - 12
9 - 10
800
8
3
25
8
35.00
60.00
23.50
8
8
orange
711-189
Info DE
Info EN
0.08 - 4
28 - 12
9 - 10
800
8
3
25
9
35.00
67.50
23.50
9
9
orange
711-190
Info DE
Info EN
0.08 - 4
28 - 12
9 - 10
800
8
3
25
10
35.00
75.00
23.50
10
10
orange
압축된 표현 표시(9 제품)
파트정보
유사파트
Request for quote (RFQ)
WAGO
- 711-182 to 711-190
주문번호
711-185
Shorttext
Compact transformer terminal block with marker slot for WTB markers
최근 변경
11.02.2025 08:20:14
단위
키 워드
Compact
Series
marker
markers
slot
terminal block
terminal blocks
transformer
Classifications
CNS
CNSERPBASE Object Properties
Order Number
711-185
CNSPHYPROP Physical Properties
ECLASS 14.0
27-14-11-10 변압기 터미널
ETIM 10.0
EC000398 Distribution terminal for transformer