...
CA-BE
Compositions
Type - X
X DEB - Composition
CA-BE
Compositions
Type - X
X DEB - Composition
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
XDEB39443C4C5
Vertical Mode
표 확장
기본 카탈로그 언어
EN
Reset filters
1/5
Code number
CS
Code size
CD
Size A
A [mm]
Size B
B [mm]
Thickness - plate PSD
HPSD [mm]
Thickness - plate S3
HS3 [mm]
Material - plate S3
MATS3
Thickness - plate S2
HS2 [mm]
Material - plate S2
MATS2
Thickness - plate S6
HS6 [mm]
Thickness - plate T1
HT1 [mm]
Thickness - plate T2
HT2 [mm]
Thickness - plate D
HD [mm]
Thickness - plate PFD
HPFD [mm]
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
246
396
246
396
22
26
Mat.C45
26
Mat.C45
36
12
18
57
22
296
296
296
296
26
26
Mat.C45
36
Mat.C45
36
16
18
57
26
296
346
296
346
26
26
Mat.C45
36
Mat.C45
36
16
18
57
26
296
396
296
396
26
26
Mat.C45
36
Mat.C45
36
16
18
57
26
296
446
296
446
26
26
Mat.C45
36
Mat.C45
36
16
18
57
26
346
346
346
346
26
26
Mat.C45
36
Mat.C45
46
18
18
57
26
346
396
346
396
26
26
Mat.C45
36
Mat.C45
46
18
18
57
26
346
446
346
446
26
26
Mat.C45
36
Mat.C45
46
18
18
57
26
346
496
346
496
26
26
Mat.C45
36
Mat.C45
46
18
18
57
26
396
396
396
396
26
36
Mat.C45
46
Mat.C45
46
18
18
57
26
396
446
396
446
26
36
Mat.C45
46
Mat.C45
46
18
18
57
26
396
496
396
496
26
36
Mat.C45
46
Mat.C45
46
18
18
57
26
396
546
396
546
26
36
Mat.C45
46
Mat.C45
46
18
18
57
26
446
446
446
446
26
36
Mat.C45
46
Mat.C45
46
22
22
57
26
446
496
446
496
26
36
Mat.C45
46
Mat.C45
46
22
22
57
26
446
546
446
546
26
36
Mat.C45
46
Mat.C45
46
22
22
57
26
446
596
446
596
26
36
Mat.C45
46
Mat.C45
46
22
22
57
26
490
496
490
496
36
46
Mat.C45
56
Mat.C45
56
22
22
77
36
490
546
490
546
36
46
Mat.C45
56
Mat.C45
56
22
22
77
36
압축된 표현 표시(43 구성 가능한 제품)
파트정보
유사파트
Request for quote (RFQ)
CA-BE
- X DEB
Shorttext
Composition
최근 변경
03.11.2022 08:29:45
단위
키 워드
Composition
Compositions
Type