CA-BE
Compositions
Type - XP+M
XP+M DEB TG2 - Composition
CA-BE
Compositions
Type - XP+M
XP+M DEB TG2 - Composition
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
XPMDEBTG224292C2C2C5
Vertical Mode
표 확장
기본 카탈로그 언어
EN
Reset filters
1/5
Code number
CS
Code size
CD
Size A
A [mm]
Size B
B [mm]
Thickness - plate PSD
HPSD [mm]
Thickness - plate S3
HS3 [mm]
Material - plate S3
MATS3
Thickness - plate M
HM [mm]
Material - plate M
MATM
Thickness - plate S2G2
HS2G2 [mm]
Material - plate S2G2
MATS2G2
Thickness - plate T1G2
HT1G2 [mm]
Thickness - plate T2G2
HT2G2 [mm]
Thickness - plate D
HD [mm]
Thickness - plate PFDG2
HPFDG2 [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
156
156
156
156
22
26
Mat.C45
26
Mat.C45
26
Mat.C45
12
18
57
22
156
196
156
196
22
26
Mat.C45
26
Mat.C45
26
Mat.C45
12
18
57
22
156
246
156
246
22
26
Mat.C45
26
Mat.C45
26
Mat.C45
12
18
57
22
196
196
196
196
22
26
Mat.C45
26
Mat.C45
26
Mat.C45
12
18
57
22
196
246
196
246
22
26
Mat.C45
26
Mat.C45
26
Mat.C45
12
18
57
22
196
296
196
296
22
26
Mat.C45
26
Mat.C45
26
Mat.C45
12
18
57
22
196
346
196
346
22
26
Mat.C45
26
Mat.C45
26
Mat.C45
12
18
57
22
246
246
246
246
22
26
Mat.C45
26
Mat.C45
26
Mat.C45
12
18
57
22
246
296
246
296
22
26
Mat.C45
26
Mat.C45
26
Mat.C45
12
18
57
22
246
346
246
346
22
26
Mat.C45
26
Mat.C45
26
Mat.C45
12
18
57
22
246
396
246
396
22
26
Mat.C45
26
Mat.C45
26
Mat.C45
12
18
57
22
296
296
296
296
26
26
Mat.C45
26
Mat.C45
36
Mat.C45
16
18
57
26
296
346
296
346
26
26
Mat.C45
26
Mat.C45
36
Mat.C45
16
18
57
26
296
396
296
396
26
26
Mat.C45
26
Mat.C45
36
Mat.C45
16
18
57
26
296
446
296
446
26
26
Mat.C45
26
Mat.C45
36
Mat.C45
16
18
57
26
346
346
346
346
26
26
Mat.C45
26
Mat.C45
36
Mat.C45
18
18
57
26
346
396
346
396
26
26
Mat.C45
26
Mat.C45
36
Mat.C45
18
18
57
26
압축된 표현 표시(19 구성 가능한 제품)
파트정보
유사파트
Request for quote (RFQ)
CA-BE
- XP+M DEB TG2
Shorttext
Composition
최근 변경
03.11.2022 08:29:56
단위