2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

0.819 m 15250.20.150.0 (-,-)

표 확장
EN
1/5
Part no.
ARTNR
Info PDF
INFO
Inner width Bi
BI [mm]
Outer width Ba
BA [mm]
Bending radius
R [mm]
Installation type
EBA
Chain length
LK
Fixed end in the middle of travel distance
FPMVW
Delta M
DELTAM [mm]
Travel
S [mm]
Effective travel distance
ES [mm]
Required chain length
GEWLK [mm]
Number of links
AKG
Position moving end
PM [mm]
Hinged crossbars
KD
Quick opening modules
QO
Noise absorbed
GD
Color
FARBE
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
15250.10
INFO
100
126
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
15250.11
INFO
108
134
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
15250.112
INFO
112
139
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
15250.12
INFO
125
151
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
15250.137
INFO
137
164
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
15250.15
INFO
150
176
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
15250.162
INFO
162
189
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
15250.17
INFO
168
194
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
15250.18
INFO
175
201
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
15250.187
INFO
187
214
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
15250.20
INFO
200
226
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
15250.212
INFO
212
239
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
15250.23
INFO
225
251
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
15250.237
INFO
237
264
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
15250.25
INFO
250
276
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
15250.262
INFO
262
289
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
15250.28
INFO
275
301
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
15250.29
INFO
287
314
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
15250.30
INFO
300
326
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
압축된 표현 표시(31 구성 가능한 제품)
주문번호15250.20
ShorttextCrossbars removable along the inner and outer radius
최근 변경09.01.2025 11:36:36
단위

Classifications

기능별

BYFUNC_GUIDING 안내

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-40-05-58 케이블 체인

ECLASS 10.1

27-40-90-01 케이블 체인

ECLASS 9.1

27-06-23-11 케이블 체인

ECLASS 8.1

27-06-92-01 Energy guide chain

ECLASS 6.0

27-06-92-01 Energie guide chain

ETIM 10.0

EC002414 Cable guide chain