필터
3D Search
2D 검색
색상
카탈로그
비교
KO
KR
2D 검색
Sketch the part you are looking for or have a photo described in text form
스케치 검색
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
여기에 파일 저장
또는
파일 선택
클릭 & 붙여넣기
지원되는 파일 형식:
.PNG, .JPG, .JPEG, .WEBP
...
Bosch Rexroth
Industrial Hydraulics
Valves
Directional valves
Directional on/off valve
M./SE6-XD - Directional seat valves, direct-operated, with solenoid actuation
Bosch Rexroth
...
Directional valves
Directional on/off valve
M./SE6-XD - Directional seat valves, direct-operated, with solenoid actuation
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
M-3SE6U6X/420LG24NXDZ2/V
Vertical Mode
표 확장
기본 카탈로그 언어
EN
Reset filters
1/5
Order number
ORDERNO
Material number
MN
Hydraulic fluid
WE
Number of main ports
PORT
Type of valve
TYPE
Size
SIZE
Symbols
SYM
Component series
SERIES
Operating pressure
P [bar]
High-power solenoid (air-gap)
HPSD
Voltage
VOLTAGE [V]
Manual override
OVERRIDE
Explosion protection
EP
1
M-3SE6U6X/420LG24NXDZ2/V
R901035243
M: Mineral oil
SE: Seat valve
6: Size 6
6X: Component series 60 … 69 (60 … 69: unchanged installation and connection dimensions)
420: Operating pressure 420 bar
L: High-power solenoid (air-gap)
G24: Direct voltage 24 V
N: With manual override
XD: "Flameproof enclosure"
압축된 표현 표시(1 구성 가능한 제품)
파트정보
유사파트
Request for quote (RFQ)
Bosch Rexroth
- M./SE6-XD
주문번호
R901035243
Shorttext
Directional seat valves, direct-operated, with solenoid actuation
최근 변경
01.08.2025 12:26:25
단위
키 워드
Directional valves
Industrial Hydraulics
Valves
actuation
directional
seat valves
solenoid
valve
Classifications
카테고리별
Fluid_Technology 유체 엔지니어링
Hydraulics 유압
Pump 펌프
Valve 밸브
Cylinder 실린더
CNS
CNSERPBASE Object Properties