2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3WE6A1X/HG24N9K4

표 확장
EN
1/5
Order number
CNSORDERNO
Material number
MN
Main ports
MP
Type
TYPE
Actuation type
ACTYPE
Size
SIZE
Symbols
SYM
Component series
CS
Control spool return
SR
Solenoid
SOL
Solenoid voltage type
SC
Supply voltage
SV [V]
Manual override
MO
Electrical connection
EC
Seal material
SM
1
3WE6A1X/HG24N9K4
R988129272
3: 3 main ports
W: Directional valve
E: Electr. direct operated
6: Size 6
1X: Component series 10 to 19
With spring return
H: Standard solenoid, wet-pin
G: Direct voltage
24: 24 V
N9: With concealed manual override
K4: Connector 3-pole (2 + PE) according to DIN EN 175301-803
NBR seals
압축된 표현 표시(1 구성 가능한 제품)
주문번호R988129272
ShorttextDirectional spool valves, direct operated, with solenoid actuation
최근 변경31.07.2025 09:05:20
단위

Classifications

카테고리���

Fluid_Technology 유체 엔지니어링
Hydraulics 유압
Pump 펌프
Valve 밸브
Cylinder 실린더

CNS

CNSERPBASE Object Properties
Order NumberR988129272
Type Code3WE6A1X/HG24N9K4