2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

EF 123/150+800+No+AUR+FSA0+No+FLU0+PLS0+HW0+Standard

표 확장
EN
1/5
Model
MOD
Round per minute
RPM [rpm]
Gearbox mounting position
RIDP
Flow rate
FLR [l/min - US gpm]
Pressure
PRS [bar - psi - MPa]
Power
PWR [kW - HP]
Mass
MS [kg - lb]
Shaft version
AU
Flange for direct drive
FSA
Auxililary P.T.O.
AUX [mm]
Flushing systems
FLU
Pulse system
PLS
Hot water
HW
Material
MAT
1
2
3
4
5
6
7
8
9
EF 75/280
850
75 - 19,8
280 - 4060 - 28
41 - 56
90 - 198
No
No
No
Standard
EF 88/250
1000
88 - 23
250 - 3625 - 25
43 - 59
90 - 198
No
No
No
Standard
EF 111/210
1000
111 - 29
210 - 3045 - 21
46 - 62
90 - 198
No
No
No
Standard
EF 123/150
800
123 - 33
150 - 2175 - 15
36 - 49
90 - 198
No
No
No
Standard
EF 127/180
1000
127 - 34
180 - 2610 - 18
45 - 61
90 - 198
No
No
No
Standard
EF 139/150
900
139 - 37
150 - 2175 - 15
41 - 55
90 - 198
No
No
No
Standard
EF 154/150
1000
154 - 41
150 - 2175 - 15
45 - 62
90 - 198
No
No
No
Standard
EF 165/120
900
165 - 44
120 - 1740 - 12
39 - 53
90 - 198
No
No
No
Standard
EF 183/120
1000
183 - 48
120 - 1740 - 12
43 - 59
90 - 198
No
No
No
Standard
압축된 표현 표시(9 구성 가능한 제품)
ShorttextEF-EFR
최근 변경06.09.2024 08:46:48
단위

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties