2D 검색
찾고 있는 부분을 스케치하거나 텍스트 형식으로 사진을 설명합니다
AI로 이미지 설명 작성
AI로 이미지 설명 작성
파일을 여기로 끌어다 놓거나 검색 또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BALLUFF BAE SA-OH-044-PP-DV02-SA17

표 확장
1/5
Availability
VERF
Order code
BC
Artikelbezeichnung
TC
Product view
PX
ICON
Customs number
TRAFFIC
Product group
WEBINC
Tech. Details
TECH
Description
DESCRIPT
CAE
Height
HEIGHT [mm]
Length
LENGTH [mm]
Width
WIDTH [mm]
AAV774
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
no more available
BAE00RH
BAE SA-OH-041-NP-DV02
51398_01
85437090
Amplifiers for sensor heads
Series = SA-OH, Dimension = 15 x 36 x 61 mm, Interface = NPN normally open/normally closed (NO/NC), Display = LED green: Power, Switching state - LED yellow, Setting = Sensitivity (Sn), Light-on/dark-on, Time function on/off, Automatic gain, Switching threshold, Adjuster = Key (2x), Additional features = reduced power referenced to standard amplifier, Connection = Cable, 2.00 m, PVC, Housing material = ABS PC, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, WEEE
no more available
BAE00RJ
BAE SA-OH-041-NP-DV02-SA1
51398_01
85437090
Amplifiers for sensor heads
Series = SA-OH, Dimension = 15 x 36 x 61 mm, Interface = NPN normally open/normally closed (NO/NC), Display = LED green: Power, Switching state - LED yellow, Setting = Sensitivity (Sn), Light-on/dark-on, Time function on/off, Automatic gain, Switching threshold, Adjuster = Key (2x), Additional features = Switching amplifier nanoSPOT, Connection = Cable, 2.00 m, PVC, Housing material = ABS PC, Operating voltage Ub = 10...30 VDC
no more available
BAE00RK
BAE SA-OH-041-PP-DV02
51398_01
85437090
Amplifiers for sensor heads
Series = SA-OH, Dimension = 15 x 36 x 61 mm, Interface = PNP normally open/normally closed (NO/NC), Display = LED green: Power, Switching state - LED yellow, Setting = Sensitivity (Sn), Light-on/dark-on, Time function on/off, Automatic gain, Switching threshold, Adjuster = Key (2x), Additional features = Switching amplifier nanoSPOT, Connection = Cable, 2.00 m, PVC, Housing material = ABS PC, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, WEEE
no more available
BAE00RL
BAE SA-OH-042-YP-DV02
51398_01
85437090
Amplifiers for sensor heads
Tech. Detail
Series = SA-OH, Dimension = 15 x 36 x 61 mm, Interface = PNP normally open/normally closed (NO/NC), Display = LED green: Power, Switching state - LED yellow, Setting = Sensitivity (Sn), Light-on/dark-on, Time function on/off, On-/off-delay, Adjuster = Slide switch 3 positions, Additional features = Switching amplifier nanoSPOT, Connection = Cable, 2.00 m, PVC, Housing material = ABS PC, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, WEEE
EPlan
no more available
BAE00RM
BAE SA-OH-042-YP-DV02-SA9
51398_01
85437090
Amplifiers for sensor heads
Series = SA-OH, Dimension = 15 x 36 x 61 mm, Interface = PNP normally open/normally closed (NO/NC), Display = LED green: Power, Switching state - LED yellow, Setting = On-/off-delay, Time function on/off, Light-on/dark-on, Sensitivity (Sn), Adjuster = Slide switch 3 positions, Additional features = reduced power referenced to standard amplifier, Connection = Cable, 2.00 m, PVC, Housing material = ABS PC, Operating voltage Ub = 10...30 VDC
no more available
BAE00RN
BAE SA-OH-042-YP-S75G
51399_01
85437090
Amplifiers for sensor heads
Tech. Detail
Series = SA-OH, Dimension = 15 x 36 x 61 mm, Interface = PNP/NPN normally open/normally closed (NO/NC), Display = LED green: Power, Switching state - LED yellow, Setting = Sensitivity (Sn), Light-on/dark-on, Time function on/off, On-/off-delay, Adjuster = Slide switch 3 positions, Additional features = Switching amplifier nanoSPOT, Connection = Connector, M8x1-Male, 4-pin, Housing material = ABS PC, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, WEEE
no more available
BAE00RP
BAE SA-OH-043-PP-DV02
51398_01
85437090
Amplifiers for sensor heads
Series = SA-OH, Dimension = 15 x 36 x 61 mm, Interface = PNP normally open/normally closed (NO/NC), Display = LED green: Power, Digital display, Signal display - LED yellow, Setting = Remote Teach/Self Teach, Delay time, Time function on/off, Light-on/dark-on, Adjuster = Slide switch 4 positions, Additional features = Switching amplifier nanoSPOT, Connection = Cable, 2.00 m, PVC, Housing material = ABS PC, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, WEEE
no more available
BAE00RR
BAE SA-OH-043-PP-S75G
51399_01
85437090
Amplifiers for sensor heads
Tech. Detail
Series = SA-OH, Dimension = 15 x 36 x 61 mm, Interface = PNP normally open/normally closed (NO/NC), Display = LED green: Power, Digital display, Signal display - LED yellow, Setting = Light-on/dark-on, Time function on/off, Delay time, Teach mode, Remote Teach/Self Teach, Adjuster = Slide switch 4 positions or 3 positions, Additional features = Switching amplifier nanoSPOT, Connection = Connector, M8x1-Male, 4-pin, Housing material = ABS PC, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, WEEE
Available
BAE00RT
BAE SA-OH-044-NP-DV02-SA14
51398_01
85437090
Amplifiers for sensor heads
Series = SA-OH, Dimension = 15 x 36 x 61 mm, Interface = NPN normally open/normally closed (NO/NC), Display = LED green: Power, Digital display, Signal display - LED yellow, Setting = Auto-Synch, Remote Teach/Self Teach, Delay time, Time function on/off, Light-on/dark-on, Adjuster = Slide switch 4 positions or 3 positions, Additional features = NPN - without pull-up resistors, Connection = Cable, 2.00 m, PVC, Housing material = ABS PC, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, WEEE
Available
BAE00RU
BAE SA-OH-044-NP-DV02-SA15
51398_01
85437090
Amplifiers for sensor heads
Series = SA-OH, Dimension = 15 x 36 x 61 mm, Interface = NPN normally open/normally closed (NO/NC), Display = LED green: Power, Digital display, Signal display - LED yellow, Setting = Auto-Synch, Remote Teach/Self Teach, Delay time, Time function on/off, Light-on/dark-on, Adjuster = Slide switch 4 positions or 3 positions, Additional features = NPN - without pull-up resistors, Connection = Cable, 2.00 m, PVC, Housing material = ABS PC, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, WEEE
no more available
BAE00RW
BAE SA-OH-044-PP-DV02-SA17
51398_01
85437090
Amplifiers for sensor heads
Series = SA-OH, Dimension = 15 x 36 x 61 mm, Interface = PNP normally open/normally closed (NO/NC), Display = LED green: Power, Digital display, Signal display - LED yellow, Setting = Auto-Synch, Remote Teach/Self Teach, Delay time, Time function on/off, Light-on/dark-on, Adjuster = Slide switch 4 positions, Additional features = Special AutoSynch, Connection = Cable, 2.00 m, PVC, Housing material = ABS PC, Operating voltage Ub = 10...30 VDC
no more available
BAE00RY
BAE SA-OH-044-PP-S75G
51399_01
85437090
Amplifiers for sensor heads
Series = SA-OH, Dimension = 15 x 36 x 61 mm, Interface = PNP normally open/normally closed (NO/NC), Display = LED green: Power, Digital display, Signal display - LED yellow, Setting = Light-on/dark-on, Time function on/off, Delay time, Teach mode, Remote Teach/Self Teach, Auto-Synch, Adjuster = Slide switch 4 positions, Additional features = Switching amplifier nanoSPOT, Connection = Connector, M8x1-Male, 4-pin, Housing material = ABS PC, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, WEEE
Available
BAE00T4
BAE PS-XA-1S-24-050-102
53002_00
85044090
Heartbeat® power supplies with IO-Link interface
Tech. Detail
Dimension = 38 x 127 x 120 mm, Version = DIN rail, Mounting part = DIN rail mount, Housing material = Aluminium, Connection (supply voltage IN) = Terminal strip, Connection (supply voltage OUT) = Terminal strip, Input voltage = 115/230 V AC automatic selection, Rated output voltage DC = 24 V, Rated output current = 5 A, Output capacity max. = 120 W, Output current max. = 7.5 A for max. 4s, 1x/min., IP rating = IP20, Approval/Conformity = CE, cURus, cULus, WEEE, Ambient temperature = -25...70 °C
EPlan
Available
BAE00TF
BAE SC-AE-I01
52836_00
94054099
Communication adapter
Tech. Detail
Interface = Infrared (power supplies) 1.1, Material = PC, Ambient temperature = -25...70 °C, IP rating = IP20, Approval/Conformity = WEEE
no more available
BAE00TH
BAE PS-XA-1W-24-038-601-I
52763_01
85044090
Heartbeat® power supplies with IO-Link interface
Tech. Detail
Dimension = 85.4 x 72.6 x 139 mm, Version = IP67, Mounting part = Flange mounting, Housing material = Aluminium PC, Connection (supply voltage IN) = 7/8"-Male, Connection (supply voltage OUT) = 7/8"-Female, Input voltage = 100…240 V AC, 1-phase, Rated output voltage DC = 24 V, Rated output current = 3.8 A, Output capacity max. = 91.2 W, Output current max. = 6 A for max. 4s, IP rating = IP67, with connector, Approval/Conformity = CE, cURus, WEEE, Ambient temperature = -25...70 °C
no more available
BAE00TJ
BAE PS-XA-1W-24-038-602-I
52764_01
85044090
Heartbeat® power supplies with IO-Link interface
Tech. Detail
Dimension = 85.4 x 72.6 x 139 mm, Version = IP67, Mounting part = Flange mounting, Housing material = Aluminium PC, Connection (supply voltage IN) = 7/8"-Male, Connection (supply voltage OUT) = 7/8"-Female, Input voltage = 100…240 V AC, 1-phase, Rated output voltage DC = 24 V, Rated output current = 3.8 A, Output capacity max. = 91.2 W, Output current max. = 6 A for max. 4s, IP rating = IP67, with connector, Approval/Conformity = CE, cURus, WEEE, Ambient temperature = -25...70 °C
Available
BAE00TK
BAE PS-XA-1W-24-038-603-I
52765_01
85044090
Heartbeat® power supplies with IO-Link interface
Tech. Detail
Dimension = 85.4 x 72.6 x 139 mm, Version = IP67, Mounting part = Flange mounting, Housing material = Aluminium PC, Connection (supply voltage IN) = 7/8"-Male, Connection (supply voltage OUT) = 7/8"-Female, Input voltage = 100…240 V AC, 1-phase, Rated output voltage DC = 24 V, Rated output current = 3.8 A, Output capacity max. = 91.2 W, Output current max. = 6 A for max. 4s, IP rating = IP67, with connector, Approval/Conformity = CE, cULus, WEEE, UKCA, Ambient temperature = -25...70 °C
EPlan
Available
BAE00TL
BAE PS-XA-1W-24-080-604-I
52760_02
85044090
Heartbeat® power supplies with IO-Link interface
Tech. Detail
Dimension = 116 x 85 x 150 mm, Version = IP67, Mounting part = Flange mounting, Housing material = Aluminium PC, Connection (supply voltage IN) = 7/8"-Male, Connection (supply voltage OUT) = 7/8"-Female, Input voltage = 100…240 V AC, 1-phase, Rated output voltage DC = 24 V, Rated output current = 8 A, Output capacity max. = 192 W, Output current max. = 12 A for max. 4s, IP rating = IP67, with connector, Approval/Conformity = CE, cULus, WEEE, UKCA, Ambient temperature = -25...70 °C
EPlan
Available
BAE00TM
BAE PS-XA-1W-24-080-605-I
52761_02
85044090
Heartbeat® power supplies with IO-Link interface
Tech. Detail
Dimension = 116 x 85 x 150 mm, Version = IP67, Mounting part = Flange mounting, Housing material = Aluminium PC, Connection (supply voltage IN) = 7/8"-Male, Connection (supply voltage OUT) = 7/8"-Female, Input voltage = 100…240 V AC, 1-phase, Rated output voltage DC = 24 V, Rated output current = 8 A, Output capacity max. = 192 W, Output current max. = 12 A for max. 4s, IP rating = IP67, with connector, Approval/Conformity = CE, cULus, WEEE, UKCA, Ambient temperature = -25...70 °C
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
압축된 표현 표시(221 제품)
주문번호BAE00RW
최근 변경03.06.2026 12:30:17
단위

Classifications

CNS

CNSERPBASE Object Properties
Customs Tariff Number85437090
Order NumberBAE00RW
Type CodeBAE SA-OH-044-PP-DV02-SA17
CNSPHYPROP Physical Properties
여러 부품 비교
으로 2개 이상의 제품 추가