2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AFNA 016

표 확장
EN
1/5
Azolgas Article No
AZOLGASARTNO
Nitrocyl Article No
NITROCYLARTNO
PDF Info
MSPN
Max. Stroke
HUBMAX [mm]
Flanges
FL
Compression Rate
CR
Initial Force (150 bar)
IF [daN]
Initial Intermediate Forces (150 bar)
IIF [daN]
Final Force (150 bar)
FF [daN]
Force @ dynamic stroke @ 20ºC
FDS [daN]
Rod length
S [mm]
Dynamic stroke
HUB [mm]
Body diameter
B [mm]
Total length
L1 [mm]
Safety Stroke
Q [mm]
Cylinder length
L [mm]
1
2
3
4
5
6
AFNA 010
NC.054.01.00000.010
10.0
1.4110
200
50
71
50
10
0
25
65
1
55.0
AFNA 012
NC.054.01.00000.012,7
12.7
1.4226
200
50
71
50
12.7
0
25
70.4
1
57.7
AFNA 016
NC.054.01.00000.016
16.0
1.4320
200
50
72
50
16
0
25
77
1
61.0
AFNA 025
NC.054.01.00000.025
25.0
1.4456
200
50
72
50
25
0
25
95
1
70.0
AFNA 038
NC.054.01.00000.038
38.0
1.4543
200
50
73
50
38
0
25
121
1
83.0
AFNA 050
NC.054.01.00000.050
50.0
1.4585
200
50
73
50
50
0
25
145
1
95.0
압축된 표현 표시(6 구성 가능한 제품)
주문번호AFNA 016
ShorttextGAS SPRINGS - Mini
최근 변경25.06.2025 06:55:44
단위
키 워드

Classifications

CNS

CNSERPBASE Object Properties