2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Weidmueller 1651180000

표 확장
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
rated current
AAF726 [A]
Contact insert without contact
AAB755
Degree of soiling
BAA295
1
1651180000
HDC HDD 42 FC
Contact insert (industry plug-in connectors) Female, 250 V, 10 A, Number of poles: 42, Crimp connection, Installation size: 4
Insert for industrial plug-in connectors, consisting of contact element and insulating body.
4008190299781
Weidmueller Group
10
Yes
3
압축된 표현 표시(1 제품)
주문번호1651180000
ShorttextHDC HDD 42 FC
최근 변경12.12.2025 12:30:03
단위

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 15.0

27-44-02-05 산업용 커넥터용 접점 인서트
소켓Розетка
Да
Да
기타 구리 합금Другие медные сплавы
크림프 연결обжимное соединение
TARICTARIC
33
V0V0