2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BN 14056 3067709 hexalobular socket key X15

표 확장
EN
1/5
Ident number
BNARTNR
Material
BNMAT
Surface
BNSURFACE
GROSSE
D1 [mm]
Length
L1 [mm]
Length
L2 [mm]
1|X6
2|X8
3|X10
4|X15
5|X20
6|X25
7|X30
8|X40
9|X45
3067707
Steel heat-treated
black
X6
1.700
42
16
3067708
Steel heat-treated
black
X8
2.320
48
16
2094649
Steel heat-treated
black
X10
2.740
51
16
3067709
Steel heat-treated
black
X15
3.280
54
18
2094657
Steel heat-treated
black
X20
3.860
57
19
2094665
Steel heat-treated
black
X25
4.430
63
20
2094673
Steel heat-treated
black
X30
5.520
70
25
2094681
Steel heat-treated
black
X40
6.650
76
26
3067711
Steel heat-treated
black
X45
7.820
89
32
압축된 표현 표시(9 제품)
주문번호3067709
ShorttextHexalobular (6 Lobe) socket keys, steel, black
최근 변경10.03.2025 09:14:37
단위

Classifications

CNS

CNSERPBASE Object Properties