2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

10009374 HoKa PP T-Stück mit Muffen Ø 450-250-450 mm, Abgang 90° DA1=450 DA2=250 W=90° L =50

표 확장
EN
1/5
Order number
CNSORDERNO
LOD Destination
LODDEST
LOD Level
LODLEVEL
Article
ART
Weight
CNSMASSEXACT [kg]
Material
CNSMAT
Color
FAR
Diameter
DA1 [mm]
Diameter
DA2 [mm]
Angle
W [°]
Length
L [mm]
402|HoKa PP 90° branch outlet with sockets Ø 450-75-450 mm
403|HoKa PP 90° branch outlet with sockets Ø 450-90-450 mm
404|HoKa PP 90° branch outlet with sockets Ø 450-110-450 mm
405|HoKa PP 90° branch outlet with sockets Ø 450-125-450 mm
406|HoKa PP 90° branch outlet with sockets Ø 450-140-450 mm
407|HoKa PP 90° branch outlet with sockets Ø 450-160-450 mm
408|HoKa PP 90° branch outlet with sockets Ø 450-180-450 mm
409|HoKa PP 90° branch outlet with sockets Ø 450-200-450 mm
410|HoKa PP 90° branch outlet with sockets Ø 450-225-450 mm
411|HoKa PP 90° branch outlet with sockets Ø 450-250-450 mm
412|HoKa PP 90° branch outlet with sockets Ø 450-280-450 mm
413|HoKa PP 90° branch outlet with sockets Ø 450-315-450 mm
414|HoKa PP 90° branch outlet with sockets Ø 450-355-450 mm
415|HoKa PP 90° branch outlet with sockets Ø 450-400-450 mm
416|HoKa PP 90° branch outlet with sockets Ø 500-75-500 mm
417|HoKa PP 90° branch outlet with sockets Ø 500-90-500 mm
418|HoKa PP 90° branch outlet with sockets Ø 500-110-500 mm
419|HoKa PP 90° branch outlet with sockets Ø 500-125-500 mm
10007451
Mechanical
High
HoKa PE 90° branch outlet with sockets Ø 400-355-400 mm
4.571
PP
RAL 7032
400
355
90°
50
10007452
Mechanical
High
HoKa PE 90° branch outlet with sockets Ø 450-75-450 mm
0.000
PP
RAL 7032
450
75
90°
50
10007502
Mechanical
High
HoKa PE 90° branch outlet with sockets Ø 450-90-450 mm
0.000
PP
RAL 7032
450
90
90°
50
10007503
Mechanical
High
HoKa PE 90° branch outlet with sockets Ø 450-110-450 mm
0.000
PP
RAL 7032
450
110
90°
50
10007504
Mechanical
High
HoKa PE 90° branch outlet with sockets Ø 450-125-450 mm
0.000
PP
RAL 7032
450
125
90°
50
10009120
Mechanical
High
HoKa PE 90° branch outlet with sockets Ø 450-140-450 mm
0.000
PP
RAL 7032
450
140
90°
50
10009121
Mechanical
High
HoKa PE 90° branch outlet with sockets Ø 450-160-450 mm
0.000
PP
RAL 7032
450
160
90°
50
10009122
Mechanical
High
HoKa PE 90° branch outlet with sockets Ø 450-180-450 mm
0.000
PP
RAL 7032
450
180
90°
50
10009123
Mechanical
High
HoKa PE 90° branch outlet with sockets Ø 450-200-450 mm
3.260
PP
RAL 7032
450
200
90°
50
10009373
Mechanical
High
HoKa PE 90° branch outlet with sockets Ø 450-225-450 mm
0.000
PP
RAL 7032
450
225
90°
50
10009374
Mechanical
High
HoKa PE 90° branch outlet with sockets Ø 450-250-450 mm
4.105
PP
RAL 7032
450
250
90°
50
10011032
Mechanical
High
HoKa PE 90° branch outlet with sockets Ø 450-280-450 mm
0.000
PP
RAL 7032
450
280
90°
50
10011033
Mechanical
High
HoKa PE 90° branch outlet with sockets Ø 450-315-450 mm
4.360
PP
RAL 7032
450
315
90°
50
10011034
Mechanical
High
HoKa PE 90° branch outlet with sockets Ø 450-355-450 mm
4.540
PP
RAL 7032
450
355
90°
50
10011035
Mechanical
High
HoKa PE 90° branch outlet with sockets Ø 450-400-450 mm
5.050
PP
RAL 7032
450
400
90°
50
10011234
Mechanical
High
HoKa PE 90° branch outlet with sockets Ø 500-75-500 mm
0.000
PP
RAL 7032
500
75
90°
50
10011235
Mechanical
High
HoKa PE 90° branch outlet with sockets Ø 500-90-500 mm
0.000
PP
RAL 7032
500
90
90°
50
10011310
Mechanical
High
HoKa PE 90° branch outlet with sockets Ø 500-110-500 mm
0.000
PP
RAL 7032
500
110
90°
50
10011311
Mechanical
High
HoKa PE 90° branch outlet with sockets Ø 500-125-500 mm
0.000
PP
RAL 7032
500
125
90°
50
압축된 표현 표시(822 구성 가능한 제품)
주문번호10009374
ShorttextHoKa 90° branch outlet with sockets
최근 변경05.02.2025 09:21:08
단위

Classifications

CNS

CNSERPBASE Object Properties
Order Number10009374
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model
Family categoryOST_PipeFitting
Family mechanical part typeValveBreaksInto