2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Raincap_w.mesh 180/-/0,5/316/BA/ICS25

표 확장
모든 배송 국가/지역
EN
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
SAP Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
D1 [mm]
Material / Liner
ML
Surface Liner
SL
Weight
WG [kg]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
112768
4037494439838
ICS25
Raincap_w.mesh 80/-/0,5/316/BA/ICS25
Architecture
400
80
130
210
266
316
BA
1.51
113114
4037494439845
ICS25
Raincap_w.mesh 100/-/0,5/316/BA/ICS25
Architecture
400
100
150
213
266
316
BA
1.70
122769
4037494871980
ICS25
Raincap_w.mesh 80/-/0,5/316/BA/ICS25
Architecture
400
80
130
210
266
316
BA
1.51
113085
4037494871997
ICS25
Raincap_w.mesh 100/-/0,5/316/BA/ICS25
Architecture
400
100
150
213
266
316
BA
1.70
113534
4037494439852
ICS25
Raincap_w.mesh 130/-/0,5/316/BA/ICS25
Architecture
400
130
180
219
266
316
BA
1.97
114970
4037494439869
ICS25
Raincap_w.mesh 150/-/0,5/316/BA/ICS25
Architecture
400
150
200
213
362
316
BA
2.53
115364
4037494439876
ICS25
Raincap_w.mesh 180/-/0,5/316/BA/ICS25
Architecture
400
180
230
217
362
316
BA
2.85
115702
4037494439883
ICS25
Raincap_w.mesh 200/-/0,5/316/BA/ICS25
Architecture
400
200
250
220
362
316
BA
3.06
116037
4037494439890
ICS25
Raincap_w.mesh 230/-/0,5/316/BA/ICS25
Architecture
400
230
280
225
362
316
BA
3.40
116222
4037494439906
ICS25
Raincap_w.mesh 250/-/0,5/316/BA/ICS25
Architecture
400
250
300
229
362
316
BA
3.61
117060
4037494903827
ICS25
Raincap_w.mesh 300/-/0,5/316/BA/ICS25
Architecture
400
300
350
251
490
316
BA
4.68
117533
4037494903834
ICS25
Raincap_w.mesh 350/-/0,5/316/BA/ICS25
Architecture
400
350
400
257
570
316
BA
5.67
117858
4037494905715
ICS25
Raincap_w.mesh 400/-/0,6/316/BA/ICS25
Architecture
400
400
450
262
660
316
BA
6.29
118066
4037494905722
ICS25
Raincap_w.mesh 450/-/0,6/316/BA/ICS25
Architecture
400
450
500
268
740
316
BA
6.94
압축된 표현 표시(14 구성 가능한 제품)
주문번호115364
ShorttextICS 25
최근 변경14.11.2025 10:17:11
단위

Classifications

By BIM categories

BIM_CHIMNEYS Chimneys

기능별

BYFUNC_CONVEYING 이송

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties

ECLASS 14.0

22-20-02-02 이중 벽 연도 가스 라인(구성 요소)

ECLASS 8.0

22-20-02-02 Double-wall flue gas line (construction element)

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model