2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Smo.samp.tee 230/500/0,5/316/BA/ICS25

표 확장
모든 배송 국가/지역
EN
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
Nominal length
NL [mm]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
115351
4037494901069
ICS25
Smo.samp.tee 80/500/0,5/316/BA/ICS25
Architecture
400
80
130
455
500
316
BA
2.84
115775
4037494901076
ICS25
Smo.samp.tee 100/500/0,5/316/BA/ICS25
Architecture
400
100
150
455
500
316
BA
2.58
116268
4037494901083
ICS25
Smo.samp.tee 130/500/0,5/316/BA/ICS25
Architecture
400
130
180
455
500
316
BA
3.18
116608
4037494901090
ICS25
Smo.samp.tee 150/500/0,5/316/BA/ICS25
Architecture
400
150
200
455
500
316
BA
3.58
117033
4037494901106
ICS25
Smo.samp.tee 180/500/0,5/316/BA/ICS25
Architecture
400
180
230
455
500
316
BA
4.18
117206
4037494901113
ICS25
Smo.samp.tee 200/500/0,5/316/BA/ICS25
Architecture
400
200
250
455
500
316
BA
4.59
117476
4037494901120
ICS25
Smo.samp.tee 230/500/0,5/316/BA/ICS25
Architecture
400
230
280
455
500
316
BA
5.20
117642
4037494901137
ICS25
Smo.samp.tee 250/500/0,5/316/BA/ICS25
Architecture
400
250
300
455
500
316
BA
5.59
118008
4037494901144
ICS25
Smo.samp.tee 300/500/0,5/316/BA/ICS25
Architecture
400
300
350
455
500
316
BA
6.57
118334
4037494905647
ICS25
Smo.samp.tee 350/500/0,5/316/BA/ICS25
Architecture
400
350
400
455
500
316
BA
7.67
118553
4037494905654
ICS25
Smo.samp.tee 400/500/0,6/316/BA/ICS25
Architecture
400
400
450
455
500
316
BA
8.76
118718
4037494905661
ICS25
Smo.samp.tee 450/500/0,6/316/BA/ICS25
Architecture
400
450
500
455
500
316
BA
9.86
113632
4037494905678
ICS25
Smo.samp.tee 500/500/0,6/316/BA/ICS25
Architecture
400
500
550
455
500
316
BA
10.95
113792
4037494905692
ICS25
Smo.samp.tee 600/500/0,6/316/BA/ICS25
Architecture
400
600
650
455
500
316
BA
13.14
113928
4037494905708
ICS25
Smo.samp.tee 700/500/0,6/316/BA/ICS25
Architecture
400
700
750
455
500
316
BA
15.33
압축된 표현 표시(15 구성 가능한 제품)
주문번호117476
ShorttextICS 25
최근 변경14.11.2025 10:17:12
단위