2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Support with cone 200/0,5/316/BA/ICS25

표 확장
모든 배송 국가/지역
EN
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
B [mm]
C [mm]
D1 [mm]
Nominal length
NL [mm]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
1
2
3
4
5
6
7
8
124098
4051921434616
ICS25
Support with cone 130/0,5/316/BA/ICS25
Architecture
400
130
180
300
300
139
124.6
331
316
BA
2.69
124099
4051921434623
ICS25
Support with cone 150/0,5/316/BA/ICS25
Architecture
400
150
200
320
320
139
144.7
331
316
BA
2.98
124100
4051921434630
ICS25
Support with cone 180/0,5/316/BA/ICS25
Architecture
400
180
230
350
350
139
174.7
331
316
BA
3.43
124101
4051921434647
ICS25
Support with cone 200/0,5/316/BA/ICS25
Architecture
400
200
250
370
370
139
194.7
331
316
BA
3.73
124102
4051921434654
ICS25
Support with cone 230/0,5/316/BA/ICS25
Architecture
400
230
280
400
400
139
224.6
331
316
BA
4.02
124103
4051921434661
ICS25
Support with cone 250/0,5/316/BA/ICS25
Architecture
400
250
300
420
420
139
244.6
331
316
BA
4.48
124104
4051921434678
ICS25
Support with cone 300/0,5/316/BA/ICS25
Architecture
400
300
350
470
470
139
294.6
331
316
BA
5.25
124105
4051921434685
ICS25
Support with cone 350/0,5/316/BA/ICS25
Architecture
400
350
400
520
520
139
344.6
331
316
BA
6.04
압축된 표현 표시(8 구성 가능한 제품)
주문번호124101
ShorttextICS 25
최근 변경14.11.2025 10:17:12
단위

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties