Weidmueller 1025950100

표 확장
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
Color of coat
BAB378
Category
AAD244
color anti-kink sleeve
AAK270
1
1025950100
IE-C5DD4UG0100MCSMCS-E
PROFINET Cable (assembled) M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Number of poles: 4, Length: 10 m
Ready-for-connection PROFINET data lines with copper wires.
4032248776078
Weidmueller Group
green
5
black
압축된 표현 표시(1 제품)
주문번호1025950100
ShorttextIE-C5DD4UG0100MCSMCS-E
최근 변경12.12.2025 12:13:44
단위

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 15.0

27-06-03-08 패치 코드 구리(데이터 케이블 )
55
Да
검정색черный
1x41x4
SF/UTPSF/UTP
없이без
M12M12
M12M12
Да
TARICTARIC
녹색зеленый
Да
Да
Да
Да
IEC 60332-3-24에 따라В соответствии с МЭК 60332-3-24
IP67IP67