2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Weidmueller 2934200000

표 확장
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
type of mounting
AAB451
suitable for outside installation
AAB644
suitable for metric installation
AAB681
1
2934200000
KLIPPON K75 VMQ
Metal housing, Width: 330 mm, Height: 230 mm, Depth: 181 mm, untreated, Flange plate: No, M6 torx stainless steel screws with slot
Metal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
4099986682436
Weidmueller Group
wall/floor
Yes
Yes
압축된 표현 표시(1 제품)
주문번호2934200000
ShorttextKLIPPON K75 VMQ
최근 변경23.06.2025 20:17:21
단위

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-18-01-01 차폐 (공)

ECLASS 13.0

27-18-01-01 차폐 (공)

ECLASS 12.0

27-18-01-01 차폐 (공)
wall/floorwall/floor
YesYes
YesYes
NoNo
NoNo
NoNo
NoNo
IK09IK09
NoNo
YesYes
NEMA 4NEMA 4
SilverSilver
aluminumaluminum
NoNo
YesYes
Material combinationsMaterial combinations
NoNo
untreateduntreated
IP66IP66

ETIM 10.0

EC000261 Enclosure/cabinet (empty)

ETIM 9.0

EC000261 Enclosure/cabinet (empty)

ETIM 8.0

EC000261 Enclosure/cabinet (empty)