2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PHOENIX CONTACT 1004306

표 확장
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
Without halogens
BAD656
width
BAF016 [mm]
1
1004306
KLM
Terminal strip marker carrier
Terminal strip marker carrier, transparent, unlabeled, mounting type: plug in, text field height: 6 mm, text field width: 25 mm
Phoenix Contact GmbH & Co. KG
5
4017918012007
Yes
8
압축된 표현 표시(1 제품)
주문번호1004306
ShorttextKLM
최근 변경24.01.2025 18:31:50
단위

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-28-11-05 액세서리 마킹용 캐리어

ECLASS 13.0

27-28-11-05 Carrier for marking accessories
plug-inplug-in
ABSABS
HB布氏硬度
Yes