2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Weidmueller 8000108864

표 확장
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
suitable for outside installation
AAB644
suitable for metric installation
AAB681
ventilation door present
AAB770
1
8000108864
KTB MH 626220 S4E0
Metal housing, Width: 620 mm, Height: 620 mm, Depth: 200 mm, electropolished, Flange plate: No, 4 hinges and M6 hex-head slotted screws SW10
Metal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
4099986754942
Weidmueller Group
Yes
Yes
No
압축된 표현 표시(1 제품)
주문번호8000108864
ShorttextMetal housing, Width: 620 mm, Height: 620 mm, Depth: 200 mm, electropolished, Flange plate: No, 4 hinges and M6 hex-head slotted screws SW10
LongtextMetal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
최근 변경23.06.2025 20:17:30
단위

Classifications

CNS

CNSERPBASE Object Properties
Customs Tariff Number94032080
Description longMetal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
Description shortMetal housing, Width: 620 mm, Height: 620 mm, Depth: 200 mm, electropolished, Flange plate: No, 4 hinges and M6 hex-head slotted screws SW10
GTIN-Code4099986754942
Order Number8000108864
Product websitehttps://eshop.weidmueller.com/p/8000108864
Use Casehttps://eshop.weidmueller.com/p/8000108864
CNSPHYPROP Physical Properties

ECLASS 14.0

27-18-01-01 차폐 (공)
제품 유형KTB MH 626220 S4E0
GTIN4099986754942
제조업체의 제품 품목 번호8000108864
제조업체 이름Weidmueller Group
브랜드Klippon®
추가 링크 주소https://eshop.weidmueller.com/p/8000108864
바닥에 조립 가능No
벽면 조립 가능Yes

ECLASS 13.0

27-18-01-01 차폐 (공)
suitable for outside installationYes
suitable for metric installationYes
ventilation door presentNo
Mounting plate adjustable in depthNo
EMC design presentNo
back door presentNo
impact strengthIK09
glazed door presentNo
wall build in possibleYes
Product typeKTB MH 626220 S4E0
GTIN4099986754942
product article number of manufacturer8000108864
Manufacturer nameWeidmueller Group
BrandKlippon®
Number of doors front1
Number of locks0
address of additional linkhttps://eshop.weidmueller.com/p/8000108864
Color number according to RAL7001
Degree of protection (NEMA)NEMA 3
height620
colorSilver
depth215
materialstainless steel - 1.4404
Assembly on floor is possibleNo
Wall assembly possibleYes
width671
MaterialStainless steel
Mounting plate presentNo
SurfaceOther
degree of protectionIP66

ECLASS 12.0

27-18-01-01 차폐 (공)
suitable for outside installationYes
suitable for metric installationYes
ventilation door presentNo
Mounting plate adjustable in depthNo
EMC design presentNo
back door presentNo
customs tariff number (TARIC)94032080
impact strengthIK09
glazed door presentNo
wall build in possibleYes
Product typeKTB MH 626220 S4E0
GTIN4099986754942
product article number of manufacturer8000108864
Manufacturer nameWeidmueller Group
BrandKlippon®
Number of doors front1
Number of locks0
address of additional linkhttps://eshop.weidmueller.com/p/8000108864
Color number according to RAL7001
Degree of protection (NEMA)NEMA 3
height620
colorSilver
depth215
materialstainless steel - 1.4404
Assembly on floor is possibleNo
Wall assembly possibleYes
width671
MaterialStainless steel
Mounting plate presentNo
SurfaceOther
degree of protectionIP66

ETIM 10.0

EC000261 Enclosure/cabinet (empty)
Suitable for outdoor installationYes
Suitable for metrical mountingYes
With ventilation doorNo
Mounting plate depth-adjustableNo
EMC-versionNo
With rear doorNo
Impact strengthIK09
With glazed doorNo
Suitable for wall built-inYes
Number of doors1
Number of locks0
RAL-number7001
Degree of protection (NEMA)NEMA 3
Height620
ColourSilver
Depth215
Materialstainless steel - 1.4404
Width671
Material qualityStainless steel
With mounting plateNo
Surface finishingOther
Degree of protection (IP)IP66

ETIM 9.0

EC000261 Enclosure/cabinet (empty)
Suitable for outdoor set-upYes
Suitable for metrical mountingYes
With ventilation doorNo
Mounting plate depth-adjustableNo
EMC-versionNo
With rear doorNo
Impact strengthIK09
With glazed doorNo
Suitable for wall built-inYes
Number of doors1
Number of locks0
RAL-number7001
Degree of protection (NEMA)NEMA 3
Height620
ColourSilver
Depth215
Materialstainless steel - 1.4404
Width671
Material qualityStainless steel
With mounting plateNo
Surface finishingOther
Degree of protection (IP)IP66

ETIM 8.0

EC000261 Enclosure/cabinet (empty)