필터
3D Search
2D 검색
색상
카탈로그
비교
KO
KR
2D 검색
Sketch the part you are looking for or have a photo described in text form
스케치 검색
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
여기에 파일 저장
또는
파일 선택
클릭 & 붙여넣기
지원되는 파일 형식:
.PNG, .JPG, .JPEG, .WEBP
...
Sugatsune
Industrial Component Hardware
HINGES
TORQUE HINGES (FRICTION HINGES)
HG-KNT - LIFT-OFF TORQUE HINGE
Sugatsune
Industrial Component Hardware
HINGES
TORQUE HINGES (FRICTION HINGES)
HG-KNT - LIFT-OFF TORQUE HINGE
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SUGATSUNE 170-035-382 HG-KNT7L
Vertical Mode
표 확장
기본 카탈로그 언어
EN
Reset filters
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Hinges Type
HINGESTYPE
Product Type
PRODUCTTYPE
Main Material
MAINMATERIAL
Main Finish
MAINFINISH
Handed
HANDED
Mounting Position
MOUNTINGPOSITION
Application
APPLICATION
Aluminium Frame Size
ALUMINIUMFRAMESIZE
Aluminium Frame Groove Width
ALUMINIUMFRAMEGROOVEWIDTH
Tolerance kgf.cm
TOLERANCEKGFCM
Tolerance N.m
TOLERANCENM
Torque kgf.cm
TORQUEKGFCM
Torque N.m
TORQUENM
1
2
3
4
5
6
170-035-380
HG-KNT3L
4510932169196
Lift-off Hinges
Hinge
Stainless Steel (SUS304)
Barrel Polished
Left
Horizontal|Vertical
Doors/Top Covers
30
6|8|10
(±67%)
(±67%)
3.1
0.3
170-035-381
HG-KNT3R
4510932169202
Lift-off Hinges
Hinge
Stainless Steel (SUS304)
Barrel Polished
Right
Horizontal|Vertical
Doors/Top Covers
30
6|8|10
(±67%)
(±67%)
3.1
0.3
170-035-382
HG-KNT7L
4510932169219
Lift-off Hinges
Hinge
Stainless Steel (SUS304)
Barrel Polished
Left
Horizontal|Vertical
Doors/Top Covers
30
6|8|10
(±36%)
(±36%)
7.1
0.7
170-035-383
HG-KNT7R
4510932169226
Lift-off Hinges
Hinge
Stainless Steel (SUS304)
Barrel Polished
Right
Horizontal|Vertical
Doors/Top Covers
30
6|8|10
(±36%)
(±36%)
7.1
0.7
170-035-384
HG-KNT16L
4510932169233
Lift-off Hinges
Hinge
Stainless Steel (SUS304)
Barrel Polished
Left
Horizontal|Vertical
Doors/Top Covers
30
6|8|10
(±20%)
(±20%)
16.3
1.6
170-035-385
HG-KNT16R
4510932169240
Lift-off Hinges
Hinge
Stainless Steel (SUS304)
Barrel Polished
Right
Horizontal|Vertical
Doors/Top Covers
30
6|8|10
(±20%)
(±20%)
16.3
1.6
압축된 표현 표시(6 제품)
파트정보
유사파트
Request for quote (RFQ)
Sugatsune
- HG-KNT
Shorttext
LIFT-OFF TORQUE HINGE
최근 변경
20.10.2025 13:46:31
단위
키 워드
Component
HINGES
Hardware
Industrial
TORQUE HINGE
TORQUE HINGES
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties