필터
3D Search
2D 검색
색상
카탈로그
비교
KO
KR
2D 검색
Sketch the part you are looking for or have a photo described in text form
스케치 검색
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
여기에 파일 저장
또는
파일 선택
클릭 & 붙여넣기
지원되는 파일 형식:
.PNG, .JPG, .JPEG, .WEBP
...
Standards
ISO
8x
86x
ISO 8675
ISO 8675 - Low form hexagon nuts with metric fine thread
Standards
ISO
8x
86x
ISO 8675
ISO 8675 - Low form hexagon nuts with metric fine thread
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Low form hexagon nut ISO 8675-M12x1,5-04-ZB
Vertical Mode
표 확장
Reset filters
1/5
WINCO PARTNUMBER
PARTNUMBER
D
Tensile strength class
F
Finish
OB
B [mm]
E [mm]
S [mm]
Weight
WEIGHT [kg]
US-Customs Tariff Number
CTN
ROHS
Product details
INFOWINCO
1
2
3
4
5
6
7
8
9
10
11
12
ISO 8675-M8x1-04-BT
M8x1
04 - Tensile strength class
BT - blackened
4
14.4
13
0.0028
73181639
YES
Product details
ISO 8675-M8x1-04-ZB
M8x1
04 - Tensile strength class
ZB - zinc plated, blue passivated
4
14.4
13
0.0028
73181639
YES
Product details
ISO 8675-M10x1-04-BT
M10x1
04 - Tensile strength class
BT - blackened
5
17.8
16
0.0054
73181639
YES
Product details
ISO 8675-M10x1-04-ZB
M10x1
04 - Tensile strength class
ZB - zinc plated, blue passivated
5
17.8
16
0.0054
73181639
YES
Product details
ISO 8675-M12x1,5-04-BT
M12x1,5
04 - Tensile strength class
BT - blackened
6
20.1
18
0.0086
73181639
YES
Product details
ISO 8675-M12x1,5-04-ZB
M12x1,5
04 - Tensile strength class
ZB - zinc plated, blue passivated
6
20.1
18
0.0086
73181639
YES
Product details
ISO 8675-M16x1,5-04-BT
M16x1,5
04 - Tensile strength class
BT - blackened
8
26.8
24
0.0175
73181639
YES
Product details
ISO 8675-M16x1,5-04-ZB
M16x1,5
04 - Tensile strength class
ZB - zinc plated, blue passivated
8
26.8
24
0.0175
73181639
YES
Product details
ISO 8675-M20x1,5-04-BT
M20x1,5
04 - Tensile strength class
BT - blackened
10
33.0
30
0.0320
73181639
YES
Product details
ISO 8675-M20x1,5-04-ZB
M20x1,5
04 - Tensile strength class
ZB - zinc plated, blue passivated
10
33.0
30
0.0320
73181639
YES
Product details
ISO 8675-M24x2-04-BT
M24x2
04 - Tensile strength class
BT - blackened
12
39.6
36
0.0580
73181639
YES
Product details
ISO 8675-M24x2-04-ZB
M24x2
04 - Tensile strength class
ZB - zinc plated, blue passivated
12
39.6
36
0.0580
73181639
YES
Product details
압축된 표현 표시(12 제품)
파트정보
유사파트
Request for quote (RFQ)
Standards
- ISO 8675
주문번호
ISO 8675-M12x1,5-04-ZB
Shorttext
Low form hexagon nuts with metric fine thread
최근 변경
15.10.2025 15:37:08
단위
Classifications
기능별
BYFUNC_SCREWING 나사조임
BYFUNC_CONNECTING 연결
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-11-07-02 너트, 드라이브가 있는 평평한 와셔면
23-11-07-16 너트, 드라이브 미포함
ECLASS 11.1
23-11-07-02 Nut, flat washer face with drive
ECLASS 10.1
23-11-07-01 육각모형 너트
ECLASS 10.0.1
23-11-07-01 육각모형 너트
ECLASS 9.1
23-11-07-01 육각모형 너트
ECLASS 9.0
23-11-07-01 Hexagon nut
ECLASS 8.1
23-11-07-01 Hexagon nut
ECLASS 8.0
23-11-07-01 Hex
ECLASS 7.1
23-11-07-01 Hex-nut
ECLASS 7.0
23-11-07-01 Hex-nut
ECLASS 6.2
23-11-07-01 Hex-nut
ECLASS 6.1
23-11-07-01 Hex-nut
ECLASS 6.0
23-11-07-01 Hex-nut
ECLASS 5.1
23-11-07-01 Hex-nut
ETIM 10.0
EC003863 Nut
EC000096 Slide nut
ETIM 7.0
EC000129 Hexagon nut
Standards
ISO-8x-86x-ISO 8675 ISO 8675