2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 140-050-202 MC-SM10

표 확장
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Type
TYPE
Mounting Direction
MOUNTINGDIRECTION
Magnetic Force N
MAGNETICFORCEN
Magnetic Force kgf
MAGNETICFORCEKGF
Length L
LENGTHL
Width W
WIDTHW
Height H
HEIGHTH
Colour
COLOUR
Body Material
BODYMATERIAL
Body Finish
BODYFINISH
Weight
WEIGHT [g]
DIGITALBOOK
1
140-050-202
MC-SM10
4510932017275
Standard
Vertical (surface mount)
20
2
39
11.5
11
Brown
Aluminium Alloy
Anodized
12
Link
압축된 표현 표시(1 제품)
ShorttextMAGNETIC CATCH
최근 변경20.10.2025 13:45:54
단위

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties