2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 140-050-071 MC-SPM-W

표 확장
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Type
TYPE
Mounting Direction
MOUNTINGDIRECTION
Magnetic Force N
MAGNETICFORCEN
Magnetic Force kgf
MAGNETICFORCEKGF
Length L
LENGTHL
Width W
WIDTHW
Height H
HEIGHTH
Environment
ENVIRONMENT
Colour
COLOUR
Body Colour
BODYCOLOUR
Body Material
BODYMATERIAL
L
L
Number of Included Screws
NUMBEROFINCLUDEDSCREWS
A
A
D1
D1
1
2
3
4
140-050-070
MC-SPM-S
4510932017602
Standard
Vertical (surface mount)
47
4.8
86
17
13
Anti-corrosion
White/Ivory
White
PBT
86
4
70
15
140-050-071
MC-SPM-W
4510932017619
Standard
Vertical (surface mount)
47
4.8
86
17
13
Anti-corrosion
White/Ivory
White
PBT
86
6
30
15
140-050-072
MC-SPL-S
4510932000345
Standard
Vertical (surface mount)
54.9
5.6
106
20.5
16
Anti-corrosion
White/Ivory
White
PBT
106
4
79
18
140-050-073
MC-SPL-W
4510932017626
Standard
Vertical (surface mount)
54.9
5.6
106
20.5
16
Anti-corrosion
Brown
White
PBT
106
6
38
18
압축된 표현 표시(4 제품)
ShorttextMAGNETIC CATCH
최근 변경20.10.2025 13:42:49
단위

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties