2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 140-012-617 MC-YN005HP-20

표 확장
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Type
TYPE
Mounting Direction
MOUNTINGDIRECTION
Magnetic Force N
MAGNETICFORCEN
Magnetic Force kgf
MAGNETICFORCEKGF
Length L
LENGTHL
Width W
WIDTHW
Height H
HEIGHTH
Environment
ENVIRONMENT
Colour
COLOUR
Body Material
BODYMATERIAL
Body Finish
BODYFINISH
Weight
WEIGHT [g]
DIGITALBOOK
1
2
140-012-617
MC-YN005HP-20
4510932004176
Standard
Horizontal (surface mount)
20
2
39
7
11
Heat-resistant|Anti-corrosion
Natural
Stainless Steel (SUS430)
Mirror
11
Link
140-012-625
MC-YN005HP-50
4510932004183
Standard
Horizontal (surface mount)
50
5.1
39
7
11
Heat-resistant|Anti-corrosion
Stainless Steel (SUS430)
Mirror
11
Link
압축된 표현 표시(2 제품)
ShorttextMAGNETIC CATCH
최근 변경20.10.2025 13:44:31
단위

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties