BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
Industrie
Accessoires de tuyauterie (Série 52)
Accessoires de tuyauterie filetés
Modèle 5255 - Male / male reducer (casting) - Stainless steel 316
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
...
Modèle 5255 - Male / male reducer (casting) - Stainless steel 316
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Béné Inox 452553-2520
Vertical Mode
표 확장
기본 카탈로그 언어
EN
Reset filters
1/5
Référence
REF
DN [mm]
Pouces
F1
Pouces
F2
D1 [mm]
D2 [mm]
L1 [mm]
L2 [mm]
L3 [mm]
S [mm]
POIDS [kg]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
452553-108
10-8
3/8"
1/4"
11
8
28.5
11
11
18
0.05
452553-158
15-8
1/2"
1/4"
14.5
8
32.0
14
11
24
0.07
452553-1510
15-10
1/2"
3/8"
14.5
11
32.5
14
11
24
0.07
452553-2010
20-10
3/4"
3/8"
20
11
34.5
15
11
30
0.11
452553-2015
20-15
3/4"
1/2"
20
14.5
38.0
15
14
30
0.12
452553-2515
25-15
1"
1/2"
25.5
14.5
41.0
18
14
36
0.16
452553-2520
25-20
1"
3/4"
25.5
20
42.0
18
15
36
0.18
452553-3215
32-15
1"1/4
1/2"
34
14.5
45.5
20
14
46
0.22
452553-3220
32-20
1"1/4
3/4"
34
20
45.5
20
15
46
0.26
452553-3225
32-25
1"1/4
1"
34
25.5
48.5
20
18
46
0.27
452553-4025
40-25
1"1/2
1"
39
25.5
48.5
21
18
50
0.3
452553-4032
40-32
1"1/2
1"1/4
39
34
51.0
21
20
50
0.35
452553-5032
50-32
2"
1"1/4
50
34
55.5
24
21
65
0.4
452553-5040
50-40
2"
1"1/2
50
39
55.5
24
21
65
0.42
압축된 표현 표시(14 제품)
파트정보
유사파트
Request for quote (RFQ)
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
- Modèle 5255
주문번호
bene_inox_452553-2520
Shorttext
Male / male reducer (casting) - Stainless steel 316
최근 변경
05.02.2021 14:29:19
단위
키 워드
Industry
Model
Piping
Range
Threaded pipe
accessories
fittings
pipes
reducer
stainless steel
valves
Classifications
CNS
CNSERPBASE Object Properties