2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

A8883INS

표 확장
EN
1/5
Code
CODE
Material
MAT
Very short description 1
SDESCR1
Very short description 2
SDESCR2
Article description
ARTDESC
International code
INTERCODE
Height
HEIGHT [cm]
Width
WIDTH [cm]
Depth
DEPTH [cm]
Weight
WEIGHT [kg]
1
2
3
4
5
6
A8883GNS
Brushed stainless steel AISI 304
INDA MODULAR BAR UNDER MIRROR WITH LED Cm60.4X14.3 H3
INDISSIMA A8883G 60.4X14.3 NS
INDA ACCESSORIES INDISSIMA MODULAR BAR UNDER MIRROR WITH LED Cm60.4X14.3 H3 NS
EAN-13:8033163680156
3
60.4
14.3
0.800
A8883HNS
Brushed stainless steel AISI 304
INDA MODULAR BAR UNDER MIRROR WITH LED Cm80.4X14.3 H3
INDISSIMA A8883H 80.4X14.3 NS
INDA ACCESSORIES INDISSIMA MODULAR BAR UNDER MIRROR WITH LED Cm80.4X14.3 H3 NS
EAN-13:8033163680187
3
80.4
14.3
1.560
A8883INS
Brushed stainless steel AISI 304
INDA MODULAR BAR UNDER MIRROR WITH LED Cm100.4X14.3 H3
INDISSIMA A8883I 100.4X14.3 NS
INDA ACCESSORIES INDISSIMA MODULAR BAR UNDER MIRROR WITH LED Cm100.4X14.3 H3 NS
EAN-13:8033163680217
3
100.4
14.3
1.650
A8883JNS
Brushed stainless steel AISI 304
INDA MODULAR BAR UNDER MIRROR WITH LED Cm120.4X14.3 H3
INDISSIMA A8883J 120.4X14.3 NS
INDA ACCESSORIES INDISSIMA MODULAR BAR UNDER MIRROR WITH LED Cm120.4X14.3 H3 NS
EAN-13:8033163680248
3
120.4
14.3
2.340
A8883KNS
Brushed stainless steel AISI 304
INDA MODULAR BAR UNDER MIRROR WITH LED Cm140.4X14.3 H3
INDISSIMA A8883K 140.4X14.3 NS
INDA ACCESSORIES INDISSIMA MODULAR BAR UNDER MIRROR WITH LED Cm140.4X14.3 H3 NS
EAN-13:8033163680279
3
140.4
14.3
2.600
A8883LNS
Brushed stainless steel AISI 304
INDA MODULAR BAR UNDER MIRROR WITH LED Cm160.4X14.3 H3
INDISSIMA A8883L 160.4X14.3 NS
INDA ACCESSORIES INDISSIMA MODULAR BAR UNDER MIRROR WITH LED Cm160.4X14.3 H3 NS
3
160.4
14.3
3.400
압축된 표현 표시(6 구성 가능한 제품)
ShorttextModular bar
최근 변경22.10.2025 12:39:06
단위

Classifications

By BIM categories

BIM_BATH_ACCESSORIES Bath accessories

카테고리별

Architecture 건축

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based