2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3RA61201DP32

표 확장
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
1
SIRIUS compact load feeder direct on-line starter 690 V, 110-240 V AC/DC, 50-60 Hz, 3-12 A
SIRIUS Compact load feeder DOL starter 690 V 110...240 V AC/DC 50...60 Hz 3...12 A IP20 Connection main circuit: screw terminal Connection auxiliary circuit: screw terminal compact starter SIRIUS 3RA61 for direct starting of standard three-phase motors up to 32 A.The devices combine the functions of circuit breaker, contactor and electronic overload relay and offer extremely high operational reliability. A low number of variants simplifies logistics. The compact design saves space in the control cabinet. Thanks to removable terminals, easy replacement is possible. The devices are approved for worldwide use (e.g. IEC and UL/CSA).The compact starters are available as direct-on-line or reversing starters and with various setting ranges. Designed for AC or DC operation, they are available with screw or spring-loaded terminals, or without terminals.In addition to the communication link via AS-interface, the 3RA68 infeed system and auxiliary contacts as well as terminals are available as accessories.Simple, efficient and always up to date - SIRIUS modular system.
662643359008
3RA6120-1DP32
3RA61201DP32
Siemens AG
C-STARTER;DOL;3,0-12A;SCREW TYPE
압축된 표현 표시(1 제품)
주문번호3RA61201DP32
ShorttextMotor starter combination
최근 변경19.09.2023 08:28:18
단위

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-37-09-05 엔진 구동 결합
27-02-40-02 엔진 시동기

ECLASS 11.0

27-37-09-05 엔진 구동 결합
27-02-40-02 엔진 시동기

ECLASS 10.1

27-37-09-05 엔진 구동 결합

ECLASS 9.1

27-37-09-05 엔진 구동 결합
Screw connectionScrew connection
adjustableadjustable
YesYes
Screw connectionScrew connection
NoNo
IP20IP20

ETIM 10.0

EC001037 Motor starter/motor starter combination

ETIM 7.0

EC001037 Motor starter/Motor starter combination