VFS3110-1E

표 확장
EN
1/5
Symbol
SYMBOL
Body option
BODY
Pilot type
PILOT
Coil rated voltage
COIL
Electrical entry
ENTRY
Option
OPTION
Pilot valve manual override
MANUAL
CE/UKCA-complian
CE
1
(1) 2-position single
(0) Standard
(-) Internal pilot
(1) 100 VAC 50/60Hz
(E) Grommet terminal
(-) None
(-) Non-locking push type
(-) None
압축된 표현 표시(1 구성 가능한 제품)
ShorttextNon Plug-in Type
최근 변경14.07.2025 10:57:52
단위

Classifications

기능별

BYFUNC_CONVEYING 이송
BYFUNC_ADJUSTING 조정

카테고리별

Valve 밸브
Automation 자동화

CNS

CNSERPBASE Object Properties

ECLASS 14.0

51-03-01-03 전기 작동식 밸브(공압식)

ECLASS 13.0

51-03-01-03 Electrically operated valve (pneumatics)

ECLASS 10.1

27-29-13-90 Directional control valve (pneumatics, unspecified)

ECLASS 6.2

27-29-13-90 Directional control valve (pneumatics, unclassified)