필터
3D Search
2D 검색
색상
카탈로그
비교
KO
KR
2D 검색
Sketch the part you are looking for or have a photo described in text form
스케치 검색
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
여기에 파일 저장
또는
파일 선택
클릭 & 붙여넣기
지원되는 파일 형식:
.PNG, .JPG, .JPEG, .WEBP
...
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.20 Dowel pins
BN 33002 Parallel pins, A1
BN 33002 - Parallel pins (DIN 7), stainless steel A1
Bossard Catalog
...
01.100.400.20 Dowel pins
BN 33002 Parallel pins, A1
BN 33002 - Parallel pins (DIN 7), stainless steel A1
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BN 33002 5809620 parallel pin 5x16
Vertical Mode
표 확장
기본 카탈로그 언어
EN
Reset filters
1/5
Identification
BNARTNR
BNNORM1
Material
BNMAT
Tolerance
TOL
Nominal designation (d1)
D [mm]
Nominal length
L [mm]
Point height max.
C [mm]
Radius ~
R [mm]
33
|
4x20
34
|
4x24
35
|
4x28
36
|
4x32
37
|
4x36
38
|
4x40
39
|
5x10
40
|
5x12
41
|
5x14
42
|
5x16
43
|
5x18
44
|
5x20
45
|
5x24
46
|
5x28
47
|
5x30
48
|
5x32
49
|
5x36
50
|
5x40
5809520
DIN 7
Stainless steel A1
m6
4.0
18
0.600
4.000
5809530
DIN 7
Stainless steel A1
m6
4.0
20
0.600
4.000
5809540
DIN 7
Stainless steel A1
m6
4.0
24
0.600
4.000
5809550
DIN 7
Stainless steel A1
m6
4.0
28
0.600
4.000
5809560
DIN 7
Stainless steel A1
m6
4.0
32
0.600
4.000
5809570
DIN 7
Stainless steel A1
m6
4.0
36
0.600
4.000
5809580
DIN 7
Stainless steel A1
m6
4.0
40
0.600
4.000
5809590
DIN 7
Stainless steel A1
m6
5.0
10
0.750
5.000
5809600
DIN 7
Stainless steel A1
m6
5.0
12
0.750
5.000
5809610
DIN 7
Stainless steel A1
m6
5.0
14
0.750
5.000
5809620
DIN 7
Stainless steel A1
m6
5.0
16
0.750
5.000
5809630
DIN 7
Stainless steel A1
m6
5.0
18
0.750
5.000
5809640
DIN 7
Stainless steel A1
m6
5.0
20
0.750
5.000
5809650
DIN 7
Stainless steel A1
m6
5.0
24
0.750
5.000
5809660
DIN 7
Stainless steel A1
m6
5.0
28
0.750
5.000
5809670
DIN 7
Stainless steel A1
m6
5.0
30
0.750
5.000
5809680
DIN 7
Stainless steel A1
m6
5.0
32
0.750
5.000
5809690
DIN 7
Stainless steel A1
m6
5.0
36
0.750
5.000
5809700
DIN 7
Stainless steel A1
m6
5.0
40
0.750
5.000
압축된 표현 표시(82 제품)
파트정보
유사파트
Request for quote (RFQ)
Bossard Catalog
- BN 33002
주문번호
5809620
Shorttext
Parallel pins (DIN 7), stainless steel A1
최근 변경
10.03.2025 09:26:11
단위
키 워드
Catalog
Dowel pins
Fastening technology
Parallel pins
Standard
fastening elements
pins
stainless steel
Classifications
ICS
21.060.50 Stifte. Nägel
CNS
CNSERPBASE Object Properties
Order Number
5809620
ECLASS 11.1
23-10-01-01 페그
Publication date of the dimensional standard (year-month)
DIN EN 22338-B
ECLASS 9.1
23-10-01-01 페그
Length
16
Publication date of the dimensional standard (year-month)
DIN EN 22338-B
ECLASS 6.2
23-10-01-01 Peg
standard letter to the standard number
DIN EN 22338
Length
16
Publication date (year-month)
DIN EN 22338-B
ECLASS 5.1
23-10-01-01 Peg
Diameter
5.0
Standardized letter as designation of form
DIN EN 22338
Length
16
Publication date (year-month)
DIN EN 22338-B
ECLASS 5.0
23-10-01-01 01
Norme dimension
DIN EN 22338-B
Diamètre nominal
5.0
Forme de lettre
B
Lettre de forme, conform
DIN EN 22338
Longueur
16