2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

VFR5100-1F

표 확장
EN
1/5
Symbol
SYMBOL
Body option
BOPTION
Pilot type
PILOT
Coil rated voltage
COIL
Electrical entry
ENTRY
Option
OPTION
Pilot valve manual override
MANUAL
Piping
PIPING
Port size
PORT
Thread type
THREAD
CE/UKCA-compliant
CE
1
(1) 2-position single
(0) Standard
(-) Internal pilot
(1) 100 VAC 50/60Hz
(F) Plug-in type, conduit type
(-) None
(-) Non-locking push type
N/A
(-) Without sub-plate
N/A
(-) None
압축된 표현 표시(1 구성 가능한 제품)
ShorttextPlug-in Type/Single Unit
최근 변경19.06.2025 13:49:46
단위

Classifications

기능별

BYFUNC_CONVEYING 이송
BYFUNC_ADJUSTING 조정

카테고리별

Valve 밸브
Automation 자동화

CNS

CNSERPBASE Object Properties

ECLASS 14.0

51-03-01-03 전기 작동식 밸브(공압식)

ECLASS 13.0

51-03-01-03 Electrically operated valve (pneumatics)

ECLASS 10.1

27-29-13-90 Directional control valve (pneumatics, unspecified)

ECLASS 6.2

27-29-13-90 Directional control valve (pneumatics, unclassified)