2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SL-AIKD100-50

표 확장
KO
1/5
형번
PN
타입
TYPE
재질
MAT
Cleaning Method
CM
H
H [mm]
A선택
A
W앵글본체
W [mm]
T앵글본체
T [mm]
T1앵글본체
T1 [mm]
d 드릴홀
DD [mm]
B드릴홀
B [mm]
X 드릴홀
X [mm]
F드릴홀
F [mm]
Y 드릴홀
Y [mm]
G드릴홀
G [mm]
1
2
3
4
5
6
7
8
9
10
11
SL-AIKD60-60
SL-AIKD
주조물용알루미늄합금356.0-T5
Degreasing Cleaning
60
60
60
10
10
6.5
35
30
0
25
25
SL-AIKD70-60
SL-AIKD
주조물용알루미늄합금356.0-T5
Degreasing Cleaning
70
60
60
10
10
6.5
35
30
0
30
25
SL-AIKD80-60
SL-AIKD
주조물용알루미늄합금356.0-T5
Degreasing Cleaning
80
60
60
10
10
6.5
35
30
0
35
30
SL-AIKD90-60
SL-AIKD
주조물용알루미늄합금356.0-T5
Degreasing Cleaning
90
60
60
10
10
6.5
35
30
0
35
35
SL-AIKD100-50
SL-AIKD
AC7A
Degreasing Cleaning
100
50
100
15
14
11.0
70
35
0
45
40
SL-AIKD150-70
SL-AIKD
AC7A
Degreasing Cleaning
150
70
100
15
14
11.0
70
40
0
75
60
SL-AIKD200-120
SL-AIKD
AC7A
Degreasing Cleaning
200
120
100
15
14
11.0
70
50
50
110
70
SL-AIKD250-120
SL-AIKD
AC7A
Degreasing Cleaning
250
120
100
18
15
11.0
70
50
50
140
90
SL-AIKD300-150
SL-AIKD
AC7A
Degreasing Cleaning
300
150
100
18
15
11.0
70
40
90
190
90
SL-AIKD350-150
SL-AIKD
AC7A
Degreasing Cleaning
350
150
100
18
15
11.0
70
40
90
230
100
SL-AIKD400-150
SL-AIKD
AC7A
Degreasing Cleaning
400
150
100
18
15
11.0
70
40
90
260
120
압축된 표현 표시(11 구성 가능한 제품)
Shorttext(Precision Cleaning) Angle Plates - Cast Aluminum Alloy - Through Holes
최근 변경01.02.2024 06:05:35
단위

Classifications

CNS

CNSERPBASE Object Properties