2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SL-SFXDA12-7-F10-G5

표 확장
KO
1/5
형번
PN
타입
TYPE
Cleaning Method
CM
No.
NO
D
D [mm]
D Tolerance g6
DTOL [mm]
Y 지정1mm단위
Y [mm]
Y치수 공차변경
ALT1
Y 공차
YTOL [mm]
F지정 1mm단위
F [mm]
G 지정1mm단위
G [mm]
Pg6
P [mm]
M 일반나사
M
V
V [mm]
H
H [mm]
W
W [mm]
d
DD [mm]
d 허용공차
DDTOL [mm]
m
MM [mm]
n
NN [mm]
스패너 걸이사면변경
ALT2
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
SL-SFXDA4-7-F3-G3
SL-SFXDA
Degreasing Cleaning
4
4
-0.004/-0.012
7
YKC(Y치수공차변경)없음
+/-0.1
3
3
4
M4
6
8
6
3.0
+0.060/0
0.70
2
WSC(스패너 걸이사면변경)없음
SL-SFXDA4A-7-F3-G3
SL-SFXDA
Degreasing Cleaning
4A
4
-0.004/-0.012
7
YKC(Y치수공차변경)없음
+/-0.1
3
3
4
M4
10
12
10
3.0
+0.060/0
0.70
2
WSC(스패너 걸이사면변경)없음
SL-SFXDA5-7-F3-G3
SL-SFXDA
Degreasing Cleaning
5
5
-0.004/-0.012
7
YKC(Y치수공차변경)없음
+/-0.1
3
3
5
M5
7
9
7
4.0
+0.075/0
0.70
2
WSC(스패너 걸이사면변경)없음
SL-SFXDA5A-7-F3-G3
SL-SFXDA
Degreasing Cleaning
5A
5
-0.004/-0.012
7
YKC(Y치수공차변경)없음
+/-0.1
3
3
5
M5
11
13
11
4.0
+0.075/0
0.70
2
WSC(스패너 걸이사면변경)없음
SL-SFXDA6-7-F5-G5
SL-SFXDA
Degreasing Cleaning
6
6
-0.004/-0.012
7
YKC(Y치수공차변경)없음
+/-0.1
5
5
6
M6
8
10
8
5.0
+0.075/0
0.70
2
WSC(스패너 걸이사면변경)없음
SL-SFXDA6A-7-F5-G5
SL-SFXDA
Degreasing Cleaning
6A
6
-0.004/-0.012
7
YKC(Y치수공차변경)없음
+/-0.1
5
5
6
M6
12
14
12
5.0
+0.075/0
0.70
2
WSC(스패너 걸이사면변경)없음
SL-SFXDA8-7-F5-G5
SL-SFXDA
Degreasing Cleaning
8
8
-0.005/-0.014
7
YKC(Y치수공차변경)없음
+/-0.1
5
5
8
M8
10
12
10
7.0
+0.090/0
0.90
3
WSC(스패너 걸이사면변경)없음
SL-SFXDA8A-7-F5-G5
SL-SFXDA
Degreasing Cleaning
8A
8
-0.005/-0.014
7
YKC(Y치수공차변경)없음
+/-0.1
5
5
8
M8
14
16
14
7.0
+0.090/0
0.90
3
WSC(스패너 걸이사면변경)없음
SL-SFXDA10-7-F5-G5
SL-SFXDA
Degreasing Cleaning
10
10
-0.005/-0.014
7
YKC(Y치수공차변경)없음
+/-0.1
5
5
10
M10
13
15
13
9.6
0/-0.090
1.15
3
WSC(스패너 걸이사면변경)없음
SL-SFXDA10A-7-F5-G5
SL-SFXDA
Degreasing Cleaning
10A
10
-0.005/-0.014
7
YKC(Y치수공차변경)없음
+/-0.1
5
5
10
M10
18
20
17
9.6
0/-0.090
1.15
3
WSC(스패너 걸이사면변경)없음
SL-SFXDA12-7-F10-G5
SL-SFXDA
Degreasing Cleaning
12
12
-0.006/-0.017
7
YKC(Y치수공차변경)없음
+/-0.1
10
5
12
M12
15
17
14
11.5
0/-0.110
1.15
4
WSC(스패너 걸이사면변경)없음
SL-SFXDA13-7-F10-G5
SL-SFXDA
Degreasing Cleaning
13
13
-0.006/-0.017
7
YKC(Y치수공차변경)없음
+/-0.1
10
5
12
M12
16
18
15
12.4
0/-0.110
1.15
4
WSC(스패너 걸이사면변경)없음
SL-SFXDA15-7-F10-G5
SL-SFXDA
Degreasing Cleaning
15
15
-0.006/-0.017
7
YKC(Y치수공차변경)없음
+/-0.1
10
5
12
M12
18
20
17
14.3
0/-0.110
1.15
4
WSC(스패너 걸이사면변경)없음
SL-SFXDA16-7-F10-G5
SL-SFXDA
Degreasing Cleaning
16
16
-0.006/-0.017
7
YKC(Y치수공차변경)없음
+/-0.1
10
5
12
M12
19
21
18
15.2
0/-0.110
1.15
4
WSC(스패너 걸이사면변경)없음
SL-SFXDA17-7-F10-G5
SL-SFXDA
Degreasing Cleaning
17
17
-0.006/-0.017
7
YKC(Y치수공차변경)없음
+/-0.1
10
5
12
M12
20
23
20
16.2
0/-0.110
1.15
4
WSC(스패너 걸이사면변경)없음
SL-SFXDA18-7-F10-G5
SL-SFXDA
Degreasing Cleaning
18
18
-0.006/-0.017
7
YKC(Y치수공차변경)없음
+/-0.1
10
5
12
M12
21
23
20
17.0
0/-0.110
1.35
4
WSC(스패너 걸이사면변경)없음
SL-SFXDA20-7-F10-G5
SL-SFXDA
Degreasing Cleaning
20
20
-0.007/-0.020
7
YKC(Y치수공차변경)없음
+/-0.1
10
5
20
M20
24
26
24
19.0
0/-0.210
1.35
4
WSC(스패너 걸이사면변경)없음
SL-SFXDA20A-7-F10-G5
SL-SFXDA
Degreasing Cleaning
20A
20
-0.007/-0.020
7
YKC(Y치수공차변경)없음
+/-0.1
10
5
16
M16
24
26
24
19.0
0/-0.210
1.35
4
WSC(스패너 걸이사면변경)없음
SL-SFXDA22-7-F10-G5
SL-SFXDA
Degreasing Cleaning
22
22
-0.007/-0.020
7
YKC(Y치수공차변경)없음
+/-0.1
10
5
20
M20
26
28
25
21.0
0/-0.210
1.35
5
WSC(스패너 걸이사면변경)없음
압축된 표현 표시(26 구성 가능한 제품)
Shorttext(Precision Cleaning) Cantilever Shafts - Pilot, Stepped, Retaining Ring Groove
최근 변경29.11.2024 04:13:51
단위

Classifications

CNS

CNSERPBASE Object Properties