2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
2|1
3
4
4
0
0
0
0
0
0
0
0
0
0

Weidmueller 1433800000

표 확장
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
Contact design
AAB754
Degree of protection (IP), mounted
AAC108
design of plug connection
AAC128
1
1433800000
RJ45C5 T1D 3.3N4N TY
PCB connector (data) RJ45 jacks, Cat. 5 , THT solder connection, Shielding: Yes, LED: No, Gold over nickel, Tray
Pluggable PCB connector for connecting data lines.
4050118238556
Weidmueller Group
Socket
IP20
Fixed plug connector
압축된 표현 표시(1 제품)
RJ45C5 T1D 3.3N4N TY
표준번호1433800000
설명RJ45C5 T1D 3.3N4N TY
회사Weidmüller
최근 변경12.09.2024 11:14:16
단위
1433800000,RJ45C5 T1D 3.3N4N TY,Weidmüller

CNS

CNSERPBASE Object Properties
Customs Tariff Number85366990
Description longPluggable PCB connector for connecting data lines.
Description shortPCB connector (data) RJ45 jacks, Cat. 5 , THT solder connection, Shielding: Yes, LED: No, Gold over nickel, Tray
GTIN-Code4050118238556
Order Number1433800000
Product websitehttps://eshop.weidmueller.com/p/1433800000
Use Casehttps://eshop.weidmueller.com/p/1433800000
CNSPHYPROP Physical Properties

ECLASS 14.0

27-46-02-01 PCB 커넥터(보드 커넥터)
보호 등급(IP), 장착형IP20
포장 유형Blister
연락처의 재질Phosphor bronze
조립 높이13.600
제품 유형RJ45C5 T1D 3.3N4N TY
GTIN4050118238556
제조업체의 제품 품목 번호1433800000
제조업체 이름Weidmueller Group
추가 링크 주소https://eshop.weidmueller.com/p/1433800000
제조업체 제품 설명PCB connector (data) RJ45 jacks, Cat. 5 , THT solder connection, Shielding: Yes, LED: No, Gold over nickel, Tray
제조업체 제품 지정PCB plug-in connector (data)
정격 전압(II/2)125
정격 전압(III/2)125
정격 전압(III/3)125
핀 길이3.200
PCB 접촉 유형THT connection (Wave soldering)
납땜 핀의 레이아웃linear
극당 납땜 핀 수1
권장 드릴 구멍 직경0.900
권장 드릴 구멍 직경 핀0.900
방향 결합면Standard
하한 온도-40
상한 온도85
코팅 플러그 접촉 영역30...80 µ" Ni / ≥ 30 µ" Au
높이16.800
깊이21.300
너비15.800
어셈블리 유형Surface mounting

ECLASS 13.0

27-46-02-01 PCB connector (board connector)
Degree of protection (IP), mountedIP20
Type of packagingBlister
Material of the contactPhosphor bronze
assembly height13.600
Product typeRJ45C5 T1D 3.3N4N TY
GTIN4050118238556
product article number of manufacturer1433800000
Manufacturer nameWeidmueller Group
address of additional linkhttps://eshop.weidmueller.com/p/1433800000
Manufacturer product descriptionPCB connector (data) RJ45 jacks, Cat. 5 , THT solder connection, Shielding: Yes, LED: No, Gold over nickel, Tray
Manufacturer product designationPCB plug-in connector (data)
Rated voltage (II/2)125
Rated voltage (III/2)125
Rated voltage (III/3)125
Pin length3.200
Type of PCB contactingTHT connection (Wave soldering)
Layout of solder pinslinear
Number of solder pins per pole1
Recommended drill hole diameter0.900
Recommended drill hole diameter pin0.900
Direction mating faceStandard
lower limit temperature-40
upper limit temperature85
Coating plug contact area30...80 µ" Ni / ≥ 30 µ" Au
height16.800
depth21.300
Assemblysoldering
width15.800
Assembly typeSurface mounting

ECLASS 12.0

27-46-02-01 PCB connector (board connector)
Contact designSocket
Degree of protection (IP), mountedIP20
design of plug connectionFixed plug connector
Type of packagingBlister
Material of the contact coatNickel/gold
Material of the contactPhosphor bronze
customs tariff number (TARIC)85366990
assembly height13.600
Product typeRJ45C5 T1D 3.3N4N TY
GTIN4050118238556
product article number of manufacturer1433800000
Manufacturer nameWeidmueller Group
address of additional linkhttps://eshop.weidmueller.com/p/1433800000
Pole number8
Manufacturer product descriptionPCB connector (data) RJ45 jacks, Cat. 5 , THT solder connection, Shielding: Yes, LED: No, Gold over nickel, Tray
Manufacturer product designationPCB plug-in connector (data)
Rated voltage (II/2)125
Rated voltage (III/2)125
Rated voltage (III/3)125
Pin length3.200
Type of PCB contactingTHT connection (Wave soldering)
Layout of solder pinslinear
Number of solder pins per pole1
Recommended drill hole diameter0.900
Recommended drill hole diameter pin0.900
Direction mating faceStandard
lower limit temperature-40
upper limit temperature85
Coating plug contact area30...80 µ" Ni / ≥ 30 µ" Au
height16.800
color of housingblack
depth21.300
Combustibility classV0
material of insulationPA
Assemblysoldering
Design of electrical connectionSoldered connection
width15.800
Assembly typeSurface mounting

ETIM 9.0

EC002637 Printed circuit board connector
Type of fasteningsoldering

ETIM 8.0

EC002637 Printed circuit board connector
Contact typeSocket
Connector modelFixed plug connector
Material of contact surfaceNickel/gold
Number of poles8
Colour housingblack
Inflammability class of insulation material according to with UL94V0
Material insulation bodyPA
Type of electric connectionSoldered connection