필터
3D Search
2D 검색
색상
카탈로그
비교
KO
KR
2D 검색
Sketch the part you are looking for or have a photo described in text form
스케치 검색
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
여기에 파일 저장
또는
파일 선택
클릭 & 붙여넣기
지원되는 파일 형식:
.PNG, .JPG, .JPEG, .WEBP
...
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Rod seals
Turcon® Glyd Ring® T
Turcon® Glyd Ring® T - Rod seal, double acting sealing element from Zurcon® and Turcon® materials
Trelleborg
...
Turcon® Glyd Ring® T
Turcon® Glyd Ring® T - Rod seal, double acting sealing element from Zurcon® and Turcon® materials
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
RT0201290-M12N
Vertical Mode
표 확장
기본 카탈로그 언어
EN
Reset filters
1/5
Part No.
PARTNO
Rod Diameter f8/h9
DN [mm]
Groove Diameter H9
D1 [mm]
Groove Width +0.2
L1 [mm]
Radius
R1 [mm]
Groove
NUT
Pressure in MPa
MD
Pressure for radial clearance calculation
DRUCK
Radial clearance S max.
S [mm]
Seal Material
MC
O-Ring Material
OM
Type
AUS
100
|
RT0401100-M12N
101
|
RT0301120-M12N
102
|
RT0201150-M12N
103
|
RT0301150-M12N
104
|
RT0301180-M12N
105
|
RT0201200-M12N
106
|
RT0301200-M12N
107
|
RT0201250-M12N
108
|
RT0301250-M12N
109
|
RT0201290-M12N
110
|
RT0201300-M12N
111
|
RT0301300-M12N
112
|
RT0201350-M12N
113
|
RT0301350-M12N
114
|
RT0201400-M12N
115
|
RT0301400-M12N
116
|
RT0201450-M12N
117
|
RT0301450-M12N
RT0301100
110.0
125.1
6.3
1.3
without groove
0-50
10 MPa
0.6
Turcon® M12
NBR-70 Shore A
Standard Application
RT0401100
110.0
130.5
8.1
1.8
without groove
0-50
10 MPa
0.6
Turcon® M12
NBR-70 Shore A
Standard Application
RT0301120
112.0
127.1
6.3
1.3
without groove
0-50
10 MPa
0.6
Turcon® M12
NBR-70 Shore A
Standard Application
RT0201150
115.0
125.7
4.2
1
without groove
0-50
10 MPa
0.6
Turcon® M12
NBR-70 Shore A
Light Application
RT0301150
115.0
130.1
6.3
1.3
without groove
0-50
10 MPa
0.6
Turcon® M12
NBR-70 Shore A
Standard Application
RT0301180
118.0
133.1
6.3
1.3
without groove
0-50
10 MPa
0.6
Turcon® M12
NBR-70 Shore A
Standard Application
RT0201200
120.0
130.7
4.2
1
without groove
0-50
10 MPa
0.6
Turcon® M12
NBR-70 Shore A
Light Application
RT0301200
120.0
135.1
6.3
1.3
without groove
0-50
10 MPa
0.6
Turcon® M12
NBR-70 Shore A
Standard Application
RT0201250
125.0
135.7
4.2
1
without groove
0-50
10 MPa
0.6
Turcon® M12
NBR-70 Shore A
Light Application
RT0301250
125.0
140.1
6.3
1.3
without groove
0-50
10 MPa
0.6
Turcon® M12
NBR-70 Shore A
Standard Application
RT0201290
129.0
139.7
4.2
1
without groove
0-50
10 MPa
0.6
Turcon® M12
NBR-70 Shore A
Light Application
RT0201300
130.0
140.7
4.2
1
without groove
0-50
10 MPa
0.6
Turcon® M12
NBR-70 Shore A
Light Application
RT0301300
130.0
145.1
6.3
1.3
without groove
0-50
10 MPa
0.6
Turcon® M12
NBR-70 Shore A
Standard Application
RT0201350
135.0
145.7
4.2
1
without groove
0-50
10 MPa
0.6
Turcon® M12
NBR-70 Shore A
Light Application
RT0301350
135.0
150.1
6.3
1.3
without groove
0-50
10 MPa
0.6
Turcon® M12
NBR-70 Shore A
Standard Application
RT0201400
140.0
150.7
4.2
1
without groove
0-50
10 MPa
0.6
Turcon® M12
NBR-70 Shore A
Light Application
RT0301400
140.0
155.1
6.3
1.3
without groove
0-50
10 MPa
0.6
Turcon® M12
NBR-70 Shore A
Standard Application
RT0201450
145.0
155.7
4.2
1
without groove
0-50
10 MPa
0.6
Turcon® M12
NBR-70 Shore A
Light Application
RT0301450
145.0
160.1
6.3
1.3
without groove
0-50
10 MPa
0.6
Turcon® M12
NBR-70 Shore A
Standard Application
압축된 표현 표시(218 구성 가능한 제품)
파트정보
유사파트
Request for quote (RFQ)
Trelleborg
- Turcon® Glyd Ring® T
Shorttext
Rod seal, double acting sealing element from Zurcon® and Turcon® materials
최근 변경
21.07.2023 07:25:44
단위