| Arrangement of the cable lead-in, head 1 | straight |
| arrangement of the cable lead-in (head 2) | straight |
| Type of plug-in contact, head 1 | Female (socket) |
| Design of the electrical connection (head 1) | M12 |
| Design of the electrical connection (head 2) | M12 |
| Cable length can be configured | No |
| Length of the preassembled line | 1.500 |
| max. permissible cable outside temperature, fixed laid | 90 |
| max. permissible cable outside temperature, when moving | 90 |
| min. permissible cable outside temperature, fixed laid | -50 |
| min. permissible cable outside temperature, when moving | -40 |
| Degree of protection (IP), mounted | IP67 |
| Material of the contact coat | Gold |
| Material of the cable mantle | PUR (polyurethane) |
| suitable for cable guide chain | Yes |
| product article number of manufacturer | 2050680150 |
| address of additional link | https://eshop.weidmueller.com/p/2050680150 |
| Type of plug-in contact (head 2) | Female (socket) |
| Manufacturer product description | Sensor-actuator Cable (assembled) One end without connector, M12, Number of poles: 4, Female socket, straight, Cable length: 1.5 m, Shielded: No |
| Resistant to welding beads | No |
| Manufacturer product designation | Sensor-actuator cable (assembled) |