2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Weidmueller 2455190150

표 확장
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
Arrangement of the cable lead-in, head 1
AAB225
arrangement of the cable lead-in (head 2)
AAB226
Type of plug-in contact, head 1
AAB379
1
2455190150
SAIL-M12BW-K-1.5P
Sensor-actuator Cable (assembled) One end without connector, M12, Number of poles: 5, Socket, angled, LED: No, Cable length: 1.5 m, Shielded: No
Assembled sensor-actuator cable for the connection of sensors or actuators and for data transmission. The plug-in connectors are moulded and tested.
4050118470000
Weidmueller Group
angled
angled
Female (socket)
압축된 표현 표시(1 제품)
주문번호2455190150
ShorttextSensor-actuator Cable (assembled) One end without connector, M12, Number of poles: 5, Socket, angled, LED: No, Cable length: 1.5 m, Shielded: No
LongtextAssembled sensor-actuator cable for the connection of sensors or actuators and for data transmission. The plug-in connectors are moulded and tested.
최근 변경23.06.2025 20:07:12
단위

Classifications

CNS

CNSERPBASE Object Properties
Customs Tariff Number85444290
Description longAssembled sensor-actuator cable for the connection of sensors or actuators and for data transmission. The plug-in connectors are moulded and tested.
Description shortSensor-actuator Cable (assembled) One end without connector, M12, Number of poles: 5, Socket, angled, LED: No, Cable length: 1.5 m, Shielded: No
GTIN-Code4050118470000
Order Number2455190150
Product websitehttps://eshop.weidmueller.com/p/2455190150
Use Casehttps://eshop.weidmueller.com/p/2455190150
CNSPHYPROP Physical Properties

ECLASS 14.0

27-06-03-11 조립된 센서 액추에이터 라인
케이블 길이 구성 가능No
사전 조립된 라인의 길이1.500
코딩(헤드 1)K-coded
보호 등급(IP), 장착형IP65
케이블 가이드 체인에 적합Yes
제품 유형SAIL-M12BW-K-1.5P
GTIN4050118470000
제조업체의 제품 품목 번호2455190150
제조업체 이름Weidmueller Group
추가 링크 주소https://eshop.weidmueller.com/p/2455190150
널 소재Not relevant
제조업체 제품 설명Sensor-actuator Cable (assembled) One end without connector, M12, Number of poles: 5, Socket, angled, LED: No, Cable length: 1.5 m, Shielded: No
용접 비드에 대한 내성No
제조업체 제품 지정Sensor-actuator cable (assembled)
코트 색상black
인증서/승인CE; CULUS; UKCA
상태 표시 있음No

ECLASS 13.0

27-06-03-11 Assembled sensor actuator-line
Arrangement of the cable lead-in, head 1angled
arrangement of the cable lead-in (head 2)angled
Type of plug-in contact, head 1Female (socket)
Design of the electrical connection (head 1)M12
Design of the electrical connection (head 2)M12
Cable length can be configuredNo
Length of the preassembled line1.500
max. permissible cable outside temperature, fixed laid80
max. permissible cable outside temperature, when moving80
min. permissible cable outside temperature, fixed laid-40
min. permissible cable outside temperature, when moving-30
Coding (head 1)K-coded
Degree of protection (IP), mountedIP65
Radial networkedNo
Material of the contact coatGold
Material of the cable mantlePUR (polyurethane)
rated current12
suitable for cable guide chainYes
Product typeSAIL-M12BW-K-1.5P
GTIN4050118470000
product article number of manufacturer2455190150
Manufacturer nameWeidmueller Group
address of additional linkhttps://eshop.weidmueller.com/p/2455190150
Type of plug-in contact (head 2)Female (socket)
Knurl materialNot relevant
Pole number5
Manufacturer product descriptionSensor-actuator Cable (assembled) One end without connector, M12, Number of poles: 5, Socket, angled, LED: No, Cable length: 1.5 m, Shielded: No
Resistant to welding beadsNo
Manufacturer product designationSensor-actuator cable (assembled)
Color of coatblack
certificate/approvalCE; CULUS; UKCA
Without halogensYes
shieldedNo
Status display presentNo
degree of protectionIP65
rated voltage600

ECLASS 12.0

27-06-03-11 Assembled sensor actuator-line
Arrangement of the cable lead-in, head 1angled
arrangement of the cable lead-in (head 2)angled
Type of plug-in contact, head 1Female (socket)
Design of the electrical connection (head 1)M12
Design of the electrical connection (head 2)M12
Cable length can be configuredNo
Length of the preassembled line1.500
max. permissible cable outside temperature, fixed laid80
max. permissible cable outside temperature, when moving80
min. permissible cable outside temperature, fixed laid-40
min. permissible cable outside temperature, when moving-30
Coding (head 1)K-coded
Degree of protection (IP), mountedIP65
Radial networkedNo
Material of the contact coatGold
Material of the cable mantlePUR (polyurethane)
customs tariff number (TARIC)85444290
rated current12
suitable for cable guide chainYes
Product typeSAIL-M12BW-K-1.5P
GTIN4050118470000
product article number of manufacturer2455190150
Manufacturer nameWeidmueller Group
address of additional linkhttps://eshop.weidmueller.com/p/2455190150
Type of plug-in contact (head 2)Female (socket)
Knurl materialNot relevant
Pole number5
Manufacturer product descriptionSensor-actuator Cable (assembled) One end without connector, M12, Number of poles: 5, Socket, angled, LED: No, Cable length: 1.5 m, Shielded: No
Resistant to welding beadsNo
Manufacturer product designationSensor-actuator cable (assembled)
Color of coatblack
certificate/approvalCE; CULUS; UKCA
Without halogensYes
shieldedNo
Status display presentNo
degree of protectionIP65
rated voltage600

ETIM 10.0

EC001855 Sensor-actuator patch cord
Positioning cable feed, field-sidedangled
Positioning cable feed, box-sidedangled
Type of plug-in contact, field sidedFemale (socket)
Type of electrical connection, field-sidedM12
Type of electrical connection, box-sidedM12
Permitted cable outer temperature after assembling without vibration80
Permitted cable outer temperature during assembling/handling80
VulcanizeNo
Material of contact surfaceGold
Material of cable sheathPUR (polyurethane)
Rated current In12
Type of plug-in contact, box-sidedFemale (socket)
Number of poles5
Halogen freeYes
ScreenedNo
Degree of protection (IP)IP65
Rated voltage600

ETIM 9.0

EC001855 Sensor-actuator patch cord
Positioning cable feed, field-sidedangled
Positioning cable feed, box-sidedangled
Type of plug-in contact, field sidedFemale (socket)
Type of electrical connection, field-sidedM12
Type of electrical connection, box-sidedM12
Permitted cable outer temperature after assembling without vibration80
Permitted cable outer temperature during assembling/handling80
VulcanizeNo
Material of contact surfaceGold
Material of cable sheathPUR (polyurethane)
Rated current In12
Type of plug-in contact, box-sidedFemale (socket)
Number of poles5
Halogen freeYes
ScreenedNo
Degree of protection (IP)IP65
Rated voltage600

ETIM 8.0

EC001855 Sensor-actuator patch cord