필터
3D Search
2D 검색
색상
카탈로그
비교
KO
KR
2D 검색
Sketch the part you are looking for or have a photo described in text form
스케치 검색
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
여기에 파일 저장
또는
파일 선택
클릭 & 붙여넣기
지원되는 파일 형식:
.PNG, .JPG, .JPEG, .WEBP
...
Bodenschatz
Product series
Chic 14
Chic 14 Towel holder with two movable arms - Sanitary accessories
Bodenschatz
Product series
Chic 14
Chic 14 Towel holder with two movable arms - Sanitary accessories
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BA14VC139
Vertical Mode
표 확장
모든 배송 국가/지역
기본 카탈로그 언어
EN
Reset filters
0/5
Order number
BNR
Product description
PD
Article number
ARTNR
LOD Destination
LODDEST
LOD Level
LODLEVEL
Dimensions
MASS [cm]
Color
F
Wall / standing model
WSM
Width
W [mm]
Height
H [mm]
Length
L [mm]
Installation height
GW [m]
Netto weight
NW [kg]
Main customs material
M
Customs tariff number CH
CTN
Product information
INFO
1
2
BA14VC139
CHIC14 towel holder with two movable arms 33 cm. Mounting gluing or drilling
104629
Architecture
400
33
Chrome
Drill / Glue
67
41
336
0.8
0.5
Aluminium
8302.5090
https://www.bodenschatz.ch/de-ch/direct/BA14VC139/
BA14VC141
CHIC14 towel holder with two movable arms 40 cm. Mounting gluing or drilling
104631
Architecture
400
40
Chrome
Drill / Glue
67
41
406
0.8
0.5
Aluminium
8302.5090
https://www.bodenschatz.ch/de-ch/direct/BA14VC141/
압축된 표현 표시(2 구성 가능한 제품)
파트정보
유사파트
Request for quote (RFQ)
Bodenschatz
- Chic 14 Towel holder with two movable arms
Shorttext
Sanitary accessories
최근 변경
07.01.2026 13:04:01
단위
키 워드
Chic
Product series
Sanitary
accessories
arms
movable
towel holder
two
Classifications
By BIM categories
BIM_BATH_ACCESSORIES Bath accessories
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ETIM 10.0
EC010551 Towel holder
Anti-bacterial treatment
false
Diameter
67
With mounting material
true
Concealed fastening
true
Extendable
false
Swivelling
true
Accent colour
Aluminium-look
Colour
Chrome
Mounting method
Wall mounting
Shape
Pole/Hanger
Surface treatment
Untreated
Surface protection
Other
Material
Aluminium
ETIM 9.0
EC010551 Towel holder
Suicide resistant
false
Anti-bacterial treatment
false
Diameter
67
Covering rosette design
false
With exchangeable cover/rosette decor
false
With mounting material
true
Concealed fastening
true
Extendable
false
Swivelling
true
With flannel hook
true
Number of floors
0
Number of towel bars
2
Accent colour
Aluminium-look
Colour
Chrome
Mounting method
Wall mounting
Profile
Flat rod
Shape
Pole/Hanger
Surface treatment
Untreated
Surface protection
Other
Material
Aluminium
ETIM 8.0
EC010551 Towel holder
Suicide resistant
false
Anti-bacterial treatment
false
Diameter
67
Covering rosette design
false
With exchangeable cover/rosette decor
false
With mounting material
true
Concealed fastening
true
Extendable
false
Swivelling
true
With flannel hook
true
Number of floors
0
Number of towel bars
2
Accent colour
Aluminium-look
Colour
Chrome
Mounting method
Wall mounting
Profile
Flat rod
Shape
Pole/Hanger
Surface treatment
Untreated
Surface protection
Other
Material
Aluminium
ETIM 7.0
EC010551 Towel holder
Suicide resistant
false
Antibacterial treatment
false
Diameter
67
Covering rosette design
false
With exchangeable cover/rosette decor
false
With mounting material
true
Concealed attachment
true
Extensible
false
Swivelling
true
With flannel hook
true
Number of floors
0
Number of towel bars
2
Accent colour
Aluminium-look
Colour
Chrome
Mounting method
Wall mounting
Profile
Flat rod
Shape
Pole/Hanger
Surface treatment
Untreated
Surface protection
Other
Material
Aluminium
OmniClass 2006
23-40_20_21_27 23-40 20 21 27 Towel Bars
OmniClass
23-31 25 25 23-31 25 25 - Towel Bars
Revit
RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based
Uniclass2015
40_20_76_90 40 20 76 90 - Towel rails