필터
3D Search
2D 검색
색상
카탈로그
비교
KO
KR
2D 검색
Sketch the part you are looking for or have a photo described in text form
스케치 검색
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
여기에 파일 저장
또는
파일 선택
클릭 & 붙여넣기
지원되는 파일 형식:
.PNG, .JPG, .JPEG, .WEBP
...
Bodenschatz
Product series
Chic 22
Chic 22 Soap holder - Sanitary accessories
Bodenschatz
Product series
Chic 22
Chic 22 Soap holder - Sanitary accessories
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BA21VC221
Vertical Mode
표 확장
모든 배송 국가/지역
기본 카탈로그 언어
EN
Reset filters
1/5
Order number
BNR
Product description
PD
Article number
ARTNR
LOD Destination
LODDEST
LOD Level
LODLEVEL
Color
F
Web color variant
WF
Wall / standing model
WSM
Width
W [mm]
Height
H [mm]
Length
L [mm]
Installation height
GW [m]
1
2
3
BA21VC221
CHIC22 soap holder clear glass Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2.25 ml SikaFast
107868
Architecture
400
Chrome
Klarglas
Drill / Glue
140
52
99
1
BA21VC222
CHIC22 soap holder glass frosted Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2.25 ml SikaFast
107870
Architecture
400
Chrome
Mattglas
Drill / Glue
140
52
99
1
BA21VC521
CHIC22 soap holder clear glass Tritan glass unbreakable, BPA free Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2.25 ml SikaFast
107872
Architecture
400
Chrome
Tritanglas unzerbrechlich
Drill / Glue
140
52
99
1
압축된 표현 표시(3 구성 가능한 제품)
파트정보
유사파트
Request for quote (RFQ)
Bodenschatz
- Chic 22 Soap holder
Shorttext
Sanitary accessories
최근 변경
07.01.2026 13:04:03
단위
키 워드
Chic
Product series
Sanitary
accessories
holder
soap
Classifications
By BIM categories
BIM_BATH_ACCESSORIES Bath accessories
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
OmniClass 2006
23-40_20_21_34 23-40 20 21 34 Soap Holders, Dispensers
OmniClass
23-31 25 29 11 23-31 25 29 11 - Hand Soap Holders
Revit
RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based
Uniclass2015
40_70_22_81 40 70 22 81 - Soap dispensers