2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BA57SM125(architecture400)

표 확장
모든 배송 국가/지역
EN
1/5
Order number
BNR
Product description
PD
Article number
ARTNR
LOD Destination
LODDEST
LOD Level
LODLEVEL
Color
F
Web color variant
WF
Wall / standing model
WSM
Width
W [mm]
Height
H [mm]
Length
L [mm]
Installation height
GW [m]
Netto weight
NW [kg]
Main customs material
M
Customs tariff number CH
CTN
Customs tariff number DE, AT
CTN2
1
2
3
4
5
6
7
8
9
BA57NG125
NIA soap dispenser, clear glass Capacity 0.18 litres
106739
Architecture
400
Brushed nickel
Klarglas
Wall model
82
134.5
114
1
0.5410
Zink (Zamak)
84.798.992
84.798.997
BA57NG126
NIA soap dispenser, matt glass Capacity 0.18 litres
106743
Architecture
400
Brushed nickel
Mattglas
Wall model
82
134.5
114
1
0.5432
Zink (Zamak)
84.798.992
84.798.997
BA57NG425
NIA soap dispenser, glass Tritan unbreakable BPA free
106745
Architecture
400
Brushed nickel
Tritanglas unzerbrechlich
Wall model
82
134.5
114
1
0.4038
Zink (Zamak)
84.798.992
84.798.997
BA57SM125
NIA soap dispenser, clear glass Capacity 0.18 litres
107303
Architecture
400
Black matt
Klarglas
Wall model
82
134.5
114
1
0.5410
Zink (Zamak)
84.798.992
84.798.997
BA57SM126
NIA soap dispenser, matt glass Capacity 0.18 litres
107305
Architecture
400
Black matt
Mattglas
Wall model
82
134.5
114
1
0.5432
Zink (Zamak)
84.798.992
84.798.997
BA57SM425
NIA soap dispenser, glass Tritan unbreakable BPA free
107361
Architecture
400
Black matt
Tritanglas unzerbrechlich
Wall model
82
134.5
114
1
0.4038
Zink (Zamak)
84.798.992
84.798.997
BA57VC125
NIA soap dispenser, clear glass Capacity 0.18 litres
105696
Architecture
400
Chrome
Klarglas
Wall model
82
134.5
114
1
0.5410
Zink (Zamak)
84.798.992
84.798.997
BA57VC126
NIA soap dispenser, matt glass Capacity 0.18 litres
105698
Architecture
400
Chrome
Mattglas
Wall model
82
134.5
114
1
0.5432
Zink (Zamak)
84.798.992
84.798.997
BA57VC425
NIA soap dispenser, glass Tritan unbreakable BPA free
106147
Architecture
400
Chrome
Tritanglas unzerbrechlich
Wall model
82
134.5
114
1
0.4038
Zink (Zamak)
84.798.992
84.798.997
압축된 표현 표시(9 구성 가능한 제품)
ShorttextSanitary accessories
최근 변경07.01.2026 13:04:17
단위

Classifications

By BIM categories

BIM_BATH_ACCESSORIES Bath accessories

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

OmniClass 2006

23-40_20_21_34 23-40 20 21 34 Soap Holders, Dispensers

OmniClass

23-31 25 29 13 23-31 25 29 13 - Hand Soap Dispensers

Revit

RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based

Uniclass2015

40_20_76_82 40 20 76 82 - Soap dishes