필터
3D Search
2D 검색
색상
카탈로그
비교
KO
KR
2D 검색
Sketch the part you are looking for or have a photo described in text form
스케치 검색
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
여기에 파일 저장
또는
파일 선택
클릭 & 붙여넣기
지원되는 파일 형식:
.PNG, .JPG, .JPEG, .WEBP
...
Bodenschatz
Product series
Signa
SIGNA bath towel rails - Sanitary accessories
Bodenschatz
Product series
Signa
SIGNA bath towel rails - Sanitary accessories
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BA59VC202
Vertical Mode
표 확장
모든 배송 국가/지역
기본 카탈로그 언어
EN
Reset filters
1/5
Order number
BNR
Product description
PD
Article number
ARTNR
LOD Destination
LODDEST
LOD Level
LODLEVEL
Color
F
Dimensions
MASS [cm]
Wall / standing model
WSM
Width
W [mm]
Height
H [mm]
Length
L [mm]
Installation height
GW [m]
Net weight
NW [kg]
Main customs material
M
Customs tariff number CH
CTN
Product information
INFO
1
2
3
4
BA59VC201
SIGNA bath towel rail 60 cm chrome plated with two hooks
108803
Architecture
400
Chrome
60
Wall model (drilling/gluing)
67
85
632
1.6
2.25
Stainless steel
7324.9029
https://www.bodenschatz.ch/de-ch/direct/BA59VC201
BA59VC202
SIGNA bath towel rail 80 cm chrome plated with two hooks
108804
Architecture
400
Chrome
80
Wall model (drilling/gluing)
67
85
832
1.6
2.25
Stainless steel
7324.9029
https://www.bodenschatz.ch/de-ch/direct/BA59VC202
BA59SM201
SIGNA bath towel rail 60 cm black mat with two hooks
108839
Architecture
400
Black matt
60
Wall model (drilling/gluing)
67
85
632
1.6
2.25
Stainless steel
7324.9029
https://www.bodenschatz.ch/de-ch/direct/BA59SM201
BA59SM202
SIGNA bath towel rail 80 cm black mat with two hooks
108840
Architecture
400
Black matt
80
Wall model (drilling/gluing)
67
85
832
1.6
2.25
Stainless steel
7324.9029
https://www.bodenschatz.ch/de-ch/direct/BA59SM202
압축된 표현 표시(4 구성 가능한 제품)
파트정보
유사파트
Request for quote (RFQ)
Bodenschatz
- SIGNA bath towel rails
Shorttext
Sanitary accessories
최근 변경
07.01.2026 13:04:21
단위
키 워드
Product series
Sanitary
accessories
bath towel
rails
Classifications
By BIM categories
BIM_BATH_ACCESSORIES Bath accessories
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
OmniClass 2006
23-40_20_21_27 23-40 20 21 27 Towel Bars
OmniClass
23-31 25 25 23-31 25 25 - Towel Bars
Revit
RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based
Uniclass2015
40_20_76_90 40 20 76 90 - Towel rails