2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 140-033-801 MC-MSH45BU

표 확장
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Type
TYPE
Mounting Direction
MOUNTINGDIRECTION
Magnetic Force N
MAGNETICFORCEN
Magnetic Force kgf
MAGNETICFORCEKGF
Length L
LENGTHL
Width W
WIDTHW
Height H
HEIGHTH
Environment
ENVIRONMENT
Colour
COLOUR
Body Colour
BODYCOLOUR
Body Material
BODYMATERIAL
L
L
P
P
Weight
WEIGHT [g]
1
2
140-033-801
MC-MSH45BU
4510932168274
Standard
Horizontal (surface mount)
19.6
2
45
6.6
17
Anti-corrosion|Hygienic
White/Ivory
Blue
Silicone Rubber (Q)
45
27
12
140-033-802
MC-MSH50BU
4510932168281
Standard
Horizontal (surface mount)
39.2
4
50
6.6
17
Anti-corrosion|Hygienic
Brown
Blue
Silicone Rubber (Q)
50
32
15
압축된 표현 표시(2 제품)
ShorttextSEALED MAGNETIC CATCH
최근 변경20.10.2025 13:45:21
단위

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties