필터
3D 형상
2D 검색
색상
카탈로그
비교
KO
KR
2D Search
Sketch the part you are looking for or have a photo described in text form
스케치 검색
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
여기에 파일 저장
또는
파일 선택
지원되는 파일 형식:
.PNG, .JPG, .JPEG, .WEBP
...
KVT Fastening
PEM® self-clinching fasteners
Self-clinching pilot pins
TPS - Sels-clinching pilot pin
KVT Fastening
PEM® self-clinching fasteners
Self-clinching pilot pins
TPS - Sels-clinching pilot pin
1/5
1
2
|
1
3
4
4
0
0
0
0
0
0
0
0
0
0
KVT TPS-4MM-12
표 확장
주 변수
2차변수
기본 카탈로그 언어
EN
1/5
Part description
BZC
Material
W
Length ±0.4
L [mm]
Stud ±0.05
D1 [mm]
Hole-Ø in sheet +0.08 0
LB [mm]
±0.15
D2 [mm]
±0.4
D3 [mm]
max.
A [mm]
Min. thickness
SM [mm]
Min. edge distance up to the hole centre
MRL [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
TPS-3MM-8
Stainless steel 18/8 (AISI 300) passivated
8
3
3.50
2.11
5.20
2.29
1.0
6.4
TPS-3MM-10
Stainless steel 18/8 (AISI 300) passivated
10
3
3.50
2.11
5.20
2.29
1.0
6.4
TPS-3MM-12
Stainless steel 18/8 (AISI 300) passivated
12
3
3.50
2.11
5.20
2.29
1.0
6.4
TPS-3MM-16
Stainless steel 18/8 (AISI 300) passivated
16
3
3.50
2.11
5.20
2.29
1.0
6.4
TPS-4MM-8
Stainless steel 18/8 (AISI 300) passivated
8
4
4.50
2.82
6.12
2.29
1.0
7.1
TPS-4MM-10
Stainless steel 18/8 (AISI 300) passivated
10
4
4.50
2.82
6.12
2.29
1.0
7.1
TPS-4MM-12
Stainless steel 18/8 (AISI 300) passivated
12
4
4.50
2.82
6.12
2.29
1.0
7.1
TPS-4MM-16
Stainless steel 18/8 (AISI 300) passivated
16
4
4.50
2.82
6.12
2.29
1.0
7.1
TPS-5MM-10
Stainless steel 18/8 (AISI 300) passivated
10
5
5.50
3.53
7.19
2.29
1.0
7.6
TPS-5MM-12
Stainless steel 18/8 (AISI 300) passivated
12
5
5.50
3.53
7.19
2.29
1.0
7.6
TPS-5MM-16
Stainless steel 18/8 (AISI 300) passivated
16
5
5.50
3.53
7.19
2.29
1.0
7.6
TPS-5MM-20
Stainless steel 18/8 (AISI 300) passivated
20
5
5.50
3.53
7.19
2.29
1.0
7.6
TPS-6MM-12
Stainless steel 18/8 (AISI 300) passivated
12
6
6.50
4.24
8.13
2.29
1.0
7.9
TPS-6MM-16
Stainless steel 18/8 (AISI 300) passivated
16
6
6.50
4.24
8.13
2.29
1.0
7.9
TPS-6MM-20
Stainless steel 18/8 (AISI 300) passivated
20
6
6.50
4.24
8.13
2.29
1.0
7.9
압축된 표현 표시(15 제품)
유사파트
파트정보
Price Trend Risk
표준번호
TPS
설명
Sels-clinching pilot pin
회사
KVT Fastening
최근 변경
22.12.2023 07:40:21
단위
키 워드
Fasteners
Fastening
pilot pin
pilot pins
TPS,Sels-clinching pilot pin,KVT Fastening
CNS
CNSERPBASE Object Properties
Order Number
TPS-4MM-12