2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3RW40472BB15

표 확장
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
1
Soft starter S3, 106 A, 75 kW/500 V, 40 degrees, 400-600 V AC, 110-230 V AC/DC
SIRIUS soft starter S3 106 A, 75 kW/500 V, 40 °C 400-600 V AC, 110-230 V AC/DC spring-type terminals Soft starter SIRIUS 3RW40 for standard applications for the soft starting and ramp-down of three-phase asynchronous motors.Soft starting, reduction of current peaks, prevention of supply voltage fluctuations during startup, reduction of load on the power supply network, reduction of mechanical load in the drive, considerable saving of space and wiring compared to star-delta (wye-delta) starters and frequency converters, maintenance-free switching and extremely easy handling. The integrated bypass allows a very compact construction and ensures low heat dissipation in the control cabinet. Intelligent monitoring functions protect the soft starter against overheating and the motor against overload. In addition, you can limit the current during startup to a settable maximum value. With the integrated remote reset, you can quickly and easily clear faults from a remote location. Worldwide approvals (e.g. IEC and UL/CSA), also for applications in hazardous areas (ATEX or IEC Ex).The 3RW soft starters are available for supply systems up to 690 V in a wide performance range with different control supply voltages and all with both screw and spring-loaded terminals. For the 3RW30/40 there are additional versions with 24 V control supply voltage. Some of the 3RW40 up to size S3, and all 3RW44 units also offer thermistor motor protection.With the optional link module, the soft starters can be attached to the circuit breakers, even for the versions with spring-loaded terminals. The optional fan permits an even more compact design in the control cabinet.Simple, efficient and always up to date - SIRIUS modular system.
754554959061
3RW4047-2BB15
3RW40472BB15
Siemens AG
3RW40 S3 106A 600V 110-230V spring
압축된 표현 표시(1 제품)
주문번호3RW40472BB15
ShorttextSemiconductor motor controller or soft starter
최근 변경19.09.2023 08:28:04
단위

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-37-09-07 반도체 모터 컨트롤러 또는 소프트 스타터

ECLASS 13.0

27-37-09-07 Semiconductor motor controller or soft starter

ECLASS 11.0

27-37-09-07 Semiconductor motor controller or soft starter

ECLASS 10.1

27-37-09-07 Semiconductor motor controller or soft starter

ECLASS 9.1

27-37-09-07 Semiconductor motor controller or soft starter
YesYes

ETIM 10.0

EC000640 Soft starter

ETIM 9.0

EC000640 Soft starter

ETIM 8.0

EC000640 Soft starter

ETIM 7.0

EC000640 Soft starter