2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

8084005 CMMT-ST-C8-1C-EC-S0

표 확장
KO
0/5
Part Number
TNR
Type
TYP
유효 기간
INFO
LOD Level
LODLEVEL
중량
CNSMASSEXACT [kg]
GTIN
1
2
3
4
8084004
CMMT-ST-C8-1C-PN-S0
2025-12-31
High
0.350
4052568459468
8084005
CMMT-ST-C8-1C-EC-S0
2025-12-31
High
0.350
4052568454531
8084006
CMMT-ST-C8-1C-EP-S0
2025-12-31
High
0.350
4052568459475
8163946
CMMT-ST-C8-1C-MP-S0
High
0.350
4052568631956
압축된 표현 표시(4 구성 가능한 제품)
주문번호8084005
Shorttext서보 드라이브
최근 변경11.12.2025 20:26:04
단위

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-02-31-01 정지형 주파수 변환장치 = 1kv
제조업체 이름Festo

ECLASS 9.1

27-02-31-01 정지형 주파수 변환장치 = 1kv
Manufacturer nameFesto

ECLASS 8.1

27-02-31-01 Static frequency converter = < 1 kv
Manufacturer nameFesto
27-02-91-90 Electrical drive (parts, unspecified)

ECLASS 7.1

27-02-31-01 Static frequency converter = < 1 kv
Manufacturer nameFesto
27-02-91-90 Electrical drive (parts, unclassified)

ECLASS 6.2

27-02-31-01 Static frequency converter = < 1 kv
Manufacturer nameFesto
27-02-91-90 Electrical drive (parts, unclassified)

ECLASS 6.1

27-02-31-01 Static frequency converter = < 1 kv
Manufacturer nameFesto
27-02-91-90 Electrical drive (parts, unclassified)

ECLASS 5.1

27-02-91-90 Electrical drive (parts, unclassified)
Manufacturer's nameFesto

ECLASS 5.0

27-02-91-90 90

ETIM 10.0

EC001857 Frequency converter =< 1 kV