2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LP-12-1900

표 확장
EN
1/5
Part Number
PN
Description
DESC
Power
POWERVA [VA]
Output Series
OS
Output Parallel
OP
Input
INPUT [V]
Mounting
MOUNTING
Frequency
FREQUENCY [Hz]
Weight
WEIGHT
Length
LENGTH
Width
WIDTH
Height
HEIGHT
1
LP-12-1900
Flat Head Low Profile Transformer, 24VA Power, 115V/230V Input, 12.6VCT Output Series, 6.3V Output Parallel
24
12.6VCT
6.3V
115V/230V
Thru Hole Mount
50/60Hz
0.94 lbs (0.43 kg)
2.87 in. (72.9 mm)
2.25 in. (57.2 mm)
1.25 in. (31.8 mm)
압축된 표현 표시(1 제품)
주문번호LP-12-1900
ShorttextSignal Transformer
최근 변경16.07.2025 13:04:07
단위