2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Six-Lobed Control Knob EN 527-70-3/8x16

표 확장
1/5
WINCO PARTNUMBER
PARTNUMBER
D1 [mm]
Bore
D3 [인치]
L1 [mm]
L2 [mm]
B [mm]
D4 [mm]
D5 [mm]
D6 [mm]
L3 [mm]
T [mm]
Weight
WEIGHT [kg]
US-Customs Tariff Number
CTN
ROHS
Product details
INFOWINCO
1
2
3
4
EN 527-50-5/16x18
51
5/16x18
21
29
13
20
18
12.7
10
0.5
YES
Product details
EN 527-70-3/8x16
69
3/8x16
25
33
18
30
28
18.1
12
0.8
YES
Product details
EN 527-80-1/2x13
82
1/2x13
30
40
19
35
34
18.1
15
0.8
YES
Product details
EN 527-100-5/8x11
99
5/8x11
34
44
20
36
34
21.4
14
1.5
YES
Product details
압축된 표현 표시(4 제품)
주문번호EN 527-70-3/8x16
ShorttextSix-Lobed Control Knobs Type D Tapped Through Inserts Inch
최근 변경19.12.2025 09:08:59
단위

Classifications

기능별

BYFUNC_CONTROLING 조절
BYFUNC_SCREWING 나사조임
BYFUNC_FASTENING 조임

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties

ECLASS 14.0

23-01-03-01 수동핸들
23-01-03-90 수동 핸들 (미분류)

ECLASS 6.0

23-01-03-01 Handwheel
23-01-03-90 Handwheel (control elem., unclassified)